This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7482

NOT RECOMMENDED FOR NEW DESIGNS

Integrated Video Decoder and HDMI Receiver

Viewing:

Overview

  • Analog input
    • Worldwide NTSC/PAL/SECAM color demodulation support with autodetection
    • 8 analog video input channels with on-chip antialiasing filter
    • Fully differential, pseudo differential, and single-ended CVBS video input support
  • High-Definition Multimedia Interface (HDMI) capable receiver
    • HDCP authentication and decryption support
    • 162 MHz maximum pixel clock frequency, allowing HDTV formats up to 1080p and display resolutions up to UXGA (1600 × 1200 at 60 Hz)
  • Component video processor
    • Any-to-any 3 × 3 color space conversion (CSC) matrix
    • Contrast, brightness, hue, saturation video adjustment
    • Timing adjustments controls for horizontal sync (HS)/vertical sync (VS)/data enable (DE) timing
  • Serial digital audio output interface
    • I2S-compatible, left justified, and right justified audio output modes
    • 8-channel TDM output mode available
  • 2 Mobile Industry Processor Interface (MIPI) Camera Serial Interface 2 (CSI-2) transmitters
    • 4-lane transmitter for HDMI/SDP/digital input port sources
    • 1-lane transmitter for standard definition processor (SDP) sources
  • 8-bit digital input/output port
  • General
    • 2-wire serial microprocessor unit (MPU) interface (I2C compatible)
    • −40°C to +85°C temperature grade
    • 100-ball, 9 mm × 9 mm, RoHS-compliant CSP_BGA package
    • Qualified for automotive applications
  • See data sheet for additional features
ADV7482
Integrated Video Decoder and HDMI Receiver
ADV7482 Functional Block Diagram ADV7482 Pin Diagram
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
Tools & Simulations

Latest Discussions

Recently Viewed