This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7481

PRODUCTION

Integrated Video Decoder and Dual-Mode HDMI/MHL Receiver

Viewing:

Overview

  • Analog Input
    • Worldwide NTSC/PAL/SECAM color demodulation support with autodetection
    • 8 analog video input channels with on-chip antialiasing filter
  • Mobile High-Definition Link (MHL) capable receiver
    • High-bandwidth Digital Content Protection (HDCP) authentication and decryption support
    • 75 MHz maximum pixel clock frequency, allowing HDTV formats up to 720p/1080i at 60 Hz
  • High-Definition Multimedia Interface (HDMI) capable receiver
    • HDCP authentication and decryption support
    • 162 MHz maximum pixel clock frequency, allowing HDTV formats up to 1080p and display resolutions up to UXGA (1600 × 1200 at 60 Hz)
  • Serial digital audio output interface
    • I2S-compatible, left justified, and right justified audio output modes
    • 8-channel TDM output mode available
  • 2 Mobile Industry Processor Interface (MIPI) Camera Serial Interface 2 (CSI-2) transmitters
    • 4-lane transmitter for HDMI/MHL/SDP/digital input port sources
    • 1-lane transmitter for standard definition processor (SDP) sources
  • 8-bit digital input/output port
  • General
    • 2-wire serial MPU interface (I2C compatible)
    • −40°C to +85°C temperature grade
    • Qualified for automotive applications
  • See data sheet for additional features
ADV7481
Integrated Video Decoder and Dual-Mode HDMI/MHL Receiver
ADV7481 Functional Block Diagram ADV7481 Pin Diagram
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
Tools & Simulations

Latest Discussions

Recently Viewed