Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADRF5740

RECOMMENDED FOR NEW DESIGNS

2 dB LSB, 4-Bit, Silicon Digital Attenuator, 10 MHz to 60 GHz

Viewing:

Overview

  • Ultrawideband frequency range: 10 MHz to 60 GHz
  • Attenuation range: 2 dB steps to 22 dB
  • Low insertion loss
    • 1.4 dB up to 20 GHz
    • 2.2 dB up to 44 GHz
    • 3.3 dB up to 55 GHz
  • Attenuation accuracy
    • ±(0.1 + 1.0% of state) up to 20 GHz
    • ±(0.2 + 3.0% of state) up to 44 GHz
    • ±(0.2 + 7.0% of state) up to 55 GHz
  • Typical step error
    • ±0.30 dB up to 20 GHz
    • ±0.50 dB up to 44 GHz
    • ±0.60 dB up to 55 GHz
  • High input linearity
    • P0.1dB: 25.5 dBm typical
    • IP3: 45 dBm typical
  • High RF input power handling: 24 dBm average, 24 dBm peak
  • Tight distribution in relative phase
  • No low frequency spurious signals
  • Parallel mode control, CMOS and LVTTL compatible
  • RF amplitude settling time (0.1 dB of final RF output): 175 ns/li>
  • 16-terminal, 2.5 mm × 2.5 mm, RoHS compliant LGA package
ADRF5740
2 dB LSB, 4-Bit, Silicon Digital Attenuator, 10 MHz to 60 GHz
ADRF5740 Functional Block Diagram ADRF5740 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5740

ADRF5740 Evaluation Board

Features and Benefits

  • Contains ADRF5740 device and external components
  • RF connectors
  • Simple connection to test equipment
  • Through line for calibration

Product Details

The ADRF5740-EVALZ-185 and the ADRF5740-EVALZ-292 are designed to evaluate the features and performance of the ADRF5740 10 MHz to 60 GHz, 4-bit digital attenuator manufactured in a silicon process. The ADRF5740-EVALZ-292 is populated with 2.92 mm RF connectors, whereas the ADRF5740- EVALZ-185 (see Figure 1) is populated with 1.85 mm RF connectors.

For full details on the ADRF5740, see the ADRF5740 data sheet, which must be consulted in conjunction with this user guide when using the ADRF5740-EVALZ-185 or the ADRF5740-EVALZ-292.

EVAL-ADRF5740
ADRF5740 Evaluation Board
ADRF5740 - Evaluation Board ADRF5740 Evaluation Board - Top View ADRF5740 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed