Overview
Features and Benefits
- Edge compute platform for machine vision and real-time sensor fusion for autonomous robots and vehicles applications
- 8 x GMSL2 camera interfaces with up to 6 Gbps/channel
- 10 Gbps SFP+ Ethernet interface
- IEEE 1588 Precision Time Protocol for synchronization with host systems and other edge devices
- Advanced embedded processing capabilities
- ROS2 compliant
- Embedded GUI for ease of integration
- Advanced camera triggering functions and control features
- Open-source software stack and FPGA design to enable custom applications developmet
Product Details
The ADRD8012-01Z is an edge compute platform enabling low-latency data transfer from eight Gigabit Multimedia Serial Link™ (GMSL) interfaces on to a 10 Gb Ethernet link. The target applications include autonomous robots and vehicles where machine vision and real-time sensor fusion is critical.
The system includes two MAX96724 Quad Tunneling GMSL2/1 to CSI-2 Deserializers, enabling connectivity to eight GMSL cameras. The video data from the cameras is transferred from the MAX96724 deserializers via MIPI CSI2 interfaces to an AMD KV26 System on Module which implements the logic to aggregate the video data from all the GMSL cameras into a 10 Gb Ethernet link, so that it can be sent to a central processing unit.
The IEEE 1588 Precision Time Protocol (PTP) with hardware timestamping is supported, enabling accurate synchronization with host systems and other edge devices. The AD9545 Quad Input, 10-Output, Dual DPLL/IEEE 1588, 1 pps Synchronizer and Jitter Cleaner is used to generate the required clocks for the 10 Gb Ethernet interface and the PTP logic.
A software networking stack can be used to realize the communication over the 10 Gb Ethernet link. Since the system runs Linux tools like gstreamer can be used to send the video data to a host and remote connection into the system is possible via ssh. The software network stack has limitations in terms of the maximum achievable transfer rate, and for this reason there is also the option to have an FPGA accelerated UDP or TCP implementation with Real Time Transfer (RTP) protocol for data packetization, which can get up to the maximum achievable data rate on the 10 Gb ethernet interface.
Accurate camera triggering control is achieved through dedicated FPGA logic, with configurable frequency and phase as well as selecting the trigger source between the internal logic and external signals.
Sixteen (16) general purpose I/O pins are available with software configurable functionality, operating at 3.3 V voltage level. A RS232 dedicated interface can be used to connect UART peripherals such as GNSS devices.
A web-based user interface is available for system configuration and control enabling setting various parameters for camera control and triggering, PTP, GPIOs, and visualizing system diagnostics.
The design is accompanied by an open-source software stack and FPGA design, and reference applications, enabling custom software development to start from a proven implementation.
APPLICATIONS
- Autonomous robots and vehicles
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADRD8012-01Z Design Support Files8/26/2025ZIP24 M
-
ADRD8012-01Z User Guide4/16/2026