ADPD2140
RECOMMENDED FOR NEW DESIGNSInfrared Light Angle Sensor
- Part Models
- 4
- 1ku List Price
- Starting From $3.13
Overview
- 2-axis light angle measurement
- Linear response to the angle of incident light
- Integrated visible light blocking optical filter
- No optics required and no need for precise alignment
- Low junction capacitance: 12.7 pF per channel at VR = 0.2 V
- Low reverse dark current: 1.74 pA at VR = 0.2 V (all four channels connected in parallel)
- 8-lead, 2 mm × 3 mm, 0.65 mm height, LFCSP
The ADPD2140 is an optical sensor that measures the angle of incident infrared light. Light angles calculated from the ADPD2140 response are linear to ±5° within an angular field of view of ±35°.
The ADPD2140 has a radiant sensitive area of 0.31 mm2 . The low junction capacitance and low dark current of the ADPD2140 allows optimal integration with the ADPD1080 photometric front end. The ADPD2140 can be used with a synchronous infrared light source such as a light emitting diode (LED) to detect user hand movements for gesture recognition. The ADPD2140 requires four photodiode channels. Therefore, use the ADPD1080BCPZ with the ADPD2140.
Packaged in a small, clear mold, 2 mm × 3 mm, 8-lead LFCSP, the ADPD2140 is specified over the −40°C to +85°C operating temperature range.
APPLICATIONS
- Gesture for user interface control in portable devices
- Object location tracking
- Industrial/automation monitoring
- Angle sensing
- Proximity sensing
- Object distance measurement (triangulation)
Documentation
Data Sheet 1
Technical Articles 1
Video 1
3rd Party Solutions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPD2140BCPZN-R7 | 8-Lead LFCSP (2mm x 3mm w/ EP) | ||
| ADPD2140BCPZN-RL | 8-Lead LFCSP (2mm x 3mm w/ EP) | ||
| ADPD2140WBCPZN-R7 | 8-Lead LFCSP (2mm x 3mm w/ EP) | ||
| ADPD2140WBCPZN-RL | 8-Lead LFCSP (2mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.