ADM1278

LAST TIME BUY

Hot Swap Controller and Digital Power and Energy Monitor with PMBus Interface

Recommend ADM1281 which is the Pin-to-Pin Replacement for ADM1278.

Viewing:

Overview

  • ±0.3% accurate, 12-bit ADC for IOUT, VIN, VOUT, and temperature
  • 320 ns response time to short circuit
  • Shutdown on detection of FET health fault
  • Constant power foldback for tighter FET SOA protection
  • Remote temperature sensing with programmable warning and shutdown thresholds
  • Resistor-programmable 5 mV to 25 mV VSENSE current limit
  • Programmable start-up current limit
  • 1% accurate UV, OV, and PWRGD thresholds
  • Split hot swap and power monitor inputs to allow additional external ADC filtering
  • Reports power and energy consumption over time
  • Peak detect registers for current, voltage, and power
  • PROCHOT power throttling capability
  • PMBus fast mode compliant interface
  • 5 mm × 5 mm, 32-lead LFCSP

The ADM1278 is a hot swap controller that allows a circuit board to be removed from or inserted into a live backplane. It also features current, voltage, power, and temperature readback via an integrated 12-bit analog-to-digital converter (ADC), accessed using a PMBus interface. The load current is measured using an internal current sense amplifier that measures the voltage across a sense resistor in the power path via the HS+ and HS− pins. A default current limit of 20 mV is set, but this limit can be adjusted, if required.

The ADM1278 limits the current through the sense resistor by controlling the gate voltage of an external N-channel FET in the power path, via the GATE pin. The sense voltage, and therefore the load current, is maintained below the preset maximum. The ADM1278 protects the external FET by limiting the time that the FET remains on while the current is at its maximum value.

This current-limit time is set by the choice of capacitor connected to the TIMER pin. In addition, a constant power foldback scheme is used to control the power dissipation in the MOSFET during power-up and fault conditions. The level of this power, along with the TIMER regulation time, can be set to ensure that the MOSFET remains within safe operating area (SOA) limits.

In case of a short-circuit event, a fast internal overcurrent detector responds within 320 ns and signals the gate to shut down. A 1500 mA pull-down device ensures a fast FET response.

The ADM1278 features overvoltage (OV) and undervoltage (UV) protection, programmed using external resistor dividers on the UV and OV pins. A PWRGD signal can be used to detect when the output supply is valid, using the PWGIN pin to accurately monitor the output.

The ADM1278 is available in a 32-lead LFCSP with a RETRY pin that can be configured for automatic retry or latch-off when an overcurrent fault occurs.

Applications

  • Servers
  • Power monitoring and control/power budgeting
  • Telecommunication and data communication equipment 

ADM1278

Hot Swap Controller and Digital Power and Energy Monitor with PMBus Interface

ADM1278 Functional Block Diagram ADM1278 Pin Configuration ADM1278 Pin Configuration ADM1278 Pin Configuration
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
Evaluation Software 2

ADMxxxx Common Run-Time

 

Hot-Swap & Power Monitoring Evaluation Software

 


Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADM1278

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Design Tool 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADM1278

ADM1278 Evaluation Board

Features and Benefits

  • Fully functional support evaluation kit for the ADM1278
  • Populated and tested with 12 V, 73 A, 3 mF design
  • Special N-MOSFET footprint suits different packages
  • Supports up to four sense resistors in parallel
  • Supports up to six FETs in parallel
  • LED indicated status outputs
  • Wide input voltage range of up to 20 V
  • FET temperature measurement capability
  • Supports cascade setup for multiple boards
  • Toggle and push-button switch for easy input control
  • PMBus communication supported

Product Details

The EVAL-ADM1278EBZ is a compact full feature evaluation board for the ADM1278. The board layout gives users a clear visual of all the peripheral components and the hot swap power path. The layout also maximizes the board’s ability to dissipate heat for some of the key components on the power path, allowing the evaluation of very high current hot swap setups.

Four sense-resistor slots and six multipackage FET slots give users great flexibility and allow a wide range of application setups.

Multiple test points allow easy access to all critical points/pins. Seven LEDs give users direct visual indication on variations in the board status, such as supply input, output, IC power good output, fault output, current sense output, and GPO outputs. An AD7291 8-channel, I2C, 12-bit SAR ADC allows users to measure voltage such as CSOUT and other pin voltages as well as to read ambient board temperature through an I2C bus in real time.

The kit supports I2C communication, allowing users to communicate with the ADM1278. The evaluation kit also supports cascade setup so multiple evaluation boards can be connected together and share the same I2C bus.

The boards are fully compatible with the ADM1278 evaluation software tool, which can be downloaded from the ADM1278 product page.

Users need a USB-SDP-CABLEZ USB-to-I2C dongle to use the evaluation software tools.

The standard evaluation kit is prepopulated and tested with a 12 V, 73A hot swap design capable of working with a 3 mF output capacitor.

Complete specifications for the ADM1278 are available in the ADM1278 data sheet from Analog Devices and should be consulted in conjunction with this user guide when using the evaluation boards.

Package Contents
  • EVAL-ADM1278EBZ evaluation board

Additional Hardware Needed
  • Serial I/O interface USB-SDP-CABLEZ (not included in the evaluation kit and should be ordered separately)
  • Only one dongle is required in multiboard cascade setup

Software Needed
  • Analog Devices, Inc., hot swap and power monitoring evaluation software

EVAL-ADM1278
ADM1278 Evaluation Board

Latest Discussions

Recently Viewed