ADM1266
ADM1266
RECOMMENDED FOR NEW DESIGNSCascadable Super Sequencer with Margin Control and Fault Recording
- Part Models
- 2
- 1ku List Price
- Starting From $19.49
Viewing:
Overview
- Complete supervisory and sequencing solution for up to 17 supplies
- Expandable to 257 supplies with additional ADM1266 ICs connected to the 2-wire interdevice bus
- Fully programmable sequencing engine
- 17 supply fault detectors enable real time supervision of supplies
- 0.4 V to 15 V on VH1 to VH4 (VHx)
- 0.4 V to 5 V on VP1 to VP13 (VPx)
- Device powered by the higher of VH1 and VH2 inputs for improved operating redundancy
- 12-bit ADC for readback of all supervised voltages
- Black box nonvolatile fault recording
- 16 PDIOs
- 9 GPIOs
- 9 voltage output 8-bit DACs allow voltage margining adjustment via dc-to-dc converter trim/feedback node
- Main and backup memory
- Industry standard PMBus interface compliant
- Available in a 9 mm × 9 mm, 64-lead package
The ADM1266 Super Sequencer® is a configurable supervisory/sequencing device that offers a single-chip solution for supply monitoring and sequencing in systems with up to 17 supplies. For systems with more supplies (up to 257), the operation of up to 16 ADM1266 devices can be synchronized through a proprietary 2-wire interface (interdevice bus).
The sequencing engine (SE) monitors the supply fault detectors (SFDs), programmable driver input/outputs (PDIOs), general-purpose inputs/outputs (GPIOs), and timers, and controls the PDIOs and GPIOs to sequence the supplies up and down as required. The logical core of the device is an ARM® Cortex-M3 microcontroller. The firmware is supplied by Analog Devices, Inc., and all configuration is performed through an intuitive graphic user interface (GUI).
Additionally, the ADM1266 integrates an analog-to-digital converter (ADC) and voltage output digital-to-analog converters (DACs) that can be used to adjust either the feedback node or reference of a dc-to-dc converter to implement a closed-loop, autonomous, margining system.
A block of nonvolatile EEPROM is available to record voltage, time, and fault information when instructed to by the sequencing engine configuration.
APPLICATIONS
- Communications infrastructure
- Industrial test and measurement
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 2
Video 1
Product Selection Guide 1
Product Selector Card 2
Device Drivers 1
Analog Dialogue 1
Thought Leadership 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM1266ACPZ | LFCSP | ||
| ADM1266ACPZ-R7 | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 24_0206 Qualification of Alternate Wafer Fab for TSMC 0.18um 40V BCDMOS Process |
||
| ADM1266ACPZ | PRODUCTION | |
| ADM1266ACPZ-R7 | PRODUCTION | |
|
Jul 1, 2025 - 25_0162 Gold to Copper Wire Conversion |
||
| ADM1266ACPZ | PRODUCTION | |
| ADM1266ACPZ-R7 | PRODUCTION | |
|
Jan 4, 2022 - 21_0180 ADM1266 Assembly Site Transfer and Data Sheet Revision |
||
| ADM1266ACPZ | PRODUCTION | |
| ADM1266ACPZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 1
Can't find the software or driver you need?
Tools & Simulations
ADI Power Studio™ Systemizer
ADI Power Studio™ Systemizer, previously called ADI Power Studio, is a powerful Windows-based development environment supporting Analog Devices’ Super Sequencer® products.
Open Tool