ADIS16375
RECOMMENDED FOR NEW DESIGNS
- Part Models
- 1
- 1ku List Price
- Starting From $1598.05
Overview
- Triaxis digital gyroscope, ±300°/sec
- Tight orthogonal alignment: 0.05°
- Triaxis digital accelerometer: ±18 g
- Delta-angle/velocity calculations
- Wide sensor bandwidth: 330 Hz
- High sample rate: 2.460 kSPS
- Autonomous operation and data collection
- No external configuration commands required
- Startup time: 500 ms
- Factory calibrated sensitivity, bias, and axial alignment
- Calibration temperature range: −40°C to +85°C
- SPI-compatible serial interface
- Embedded temperature sensor
- Programmable operation and control
- Automatic and manual bias correction controls
- 4 FIR filter banks, 120 configurable taps
- Digital I/O: data-ready, alarm indicator, external clock
- Alarms for condition monitoring
- Power-down/sleep mode for power management
- Enable external sample clock input: up to 2.25 kHz
- Single-command self test
- Single-supply operation: 3.3 V
- 2000 g shock survivability
- Operating temperature range: −40°C to +105°C
The ADIS16375 iSensor® is a complete inertial system that includes a triaxis gyroscope and triaxis accelerometer. Each sensor in the ADIS16375 combines industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, and linear acceleration (gyro bias). As a result, each sensor has its own dynamic compensation formulas that provide accurate sensor measurements over a temperature range of −40°C to +105°C.
The ADIS16375 provides a simple, cost-effective method for integrating accurate, multiaxis, inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. An improved SPI interface and register structure provide faster data collection and configuration control.
This compact module is approximately 44 mm × 47 mm × 14 mm and provides a flexible connector interface that enables multiple mounting orientation options.
Applications
- Precision instrumentation
- Platform stabilization and control
- Industrial vehicle navigation
- Downhole instrumentation
- Robotics
Documentation
Data Sheet 2
User Guide 1
Application Note 1
Solutions Bulletin & Brochure 1
Device Drivers 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADIS16375BMLZ | 4-Lead Module with Connector Interface (44mm x 42.6mm x 14mm w/EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 6, 2022 - 22_0059 Addition of Analog Devices, Inc. General Trias (ADGT) as Qualified Test Site for iSensor Inertial Measurement Unit (IMU) ADIS16375 |
||
| ADIS16375BMLZ | PRODUCTION | |
|
Mar 27, 2019 - 19_0043 Addition of Integrated Microelectronics Inc. Philippines(IMI) approved assembly site for the ADIS16375 |
||
| ADIS16375BMLZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 0
Can't find the software or driver you need?