ADIS16227
PRE-RELEASEDigital TriAxial Vibration Sensor with FFT Analysis and Storage
Overview
- Frequency domain triaxial vibration sensor
- Digital acceleration data, ± 70 g measurement range
Digital range settings: 1 g, 5 g, 20 g, 70 g - Sample rate: 100.2 kHz, 4 decimation filter settings
- FFT, 512 point, real valued, all three axes (x, y, z)
Windowing options: rectangular, Hanning, flat top
Programmable FFT averaging, up to 256 averages - Storage, 16 FFT records on all three axes (x, y, z)
- Programmable alarms, 6 spectral bands
-
2-level settings for warning and fault definition
Adjustable response delay to reduce false alarms - Trigger modes: SPI command, timer, external trigger
- Multirecord capture for selected filter settings
- Manual capture mode for time-domain data collection
- See data sheet for additional features
The ADIS16227 iSensor® is a complete vibration sensing system that combines wide bandwidth, triaxial acceleration sensing with advanced time domain and frequency domain signal processing. Time domain signal processing includes a programmable decimation filter and selectable windowing function. Frequency domain processing includes a 512 point, real-valued FFT for each axis, along with FFT averaging, which reduces the noise floor variation for finer resolution. The 16-record FFT storage system offers users the ability to track changes over time and to capture FFTs with multiple decimation filter settings.
The 22 kHz sensor resonance and 100.2 kSPS sample rate provide a frequency response that is suitable for machine-health applications. The aluminum core provides excellent mechanical coupling to the MEMS acceleration sensors. An internal clock drives the data sampling and signal processing system during all operations, which eliminates the need for an external clock source. The data capture function has three modes that offer several options to meet the needs of many different applications.
The SPI and buffer structure provide convenient access to wide bandwidth sensor data. The ADIS16227 also offers a digital temperature sensor and digital power supply measurements.
The ADIS16227 is available in a 15 mm × 15 mm × 15 mm module with a threaded hole for stud mounting with a 10-32 UNF screw. The dual-row, 1 mm, 14-pin, flexible connector enables simple user interface and installation. The ADIS16227 is footprint and pin-for-pin compatible with the ADIS16223. It has an extended operating temperature range of −40°C to +125°C.
Applications
- Vibration analysis
- Condition monitoring
- Machine health
- Instrumentation, diagnostics
- Safety shutoff sensing
Documentation
User Guide 1
Technical Articles 4
Evaluation Design File 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 1
ADIS16227 Evaluation Software for the ADISUSB
Can't find the software or driver you need?