ADIN1320

RECOMMENDED FOR NEW DESIGNS

Robust, Industrial, Low Latency and Low Power 10/100/1000 Mbps Ethernet PHY with Copper and Fiber Interface

Viewing:

Overview

  • 1 Gb Ethernet PHY IEEE 802.3 compliant
    • Support Copper and Fiber Interface
    • 10BASE-T/100BASE-TX/1000BASE-T
    • 100BASE-FX/1000BASE-X, and 1000BASE-KX
    • Media converter mode between Copper and Fiber
    • Bridge mode between RGMII and SGMII
  • MII, RMII, RGMII, and SGMII MAC interfaces
  • Low latency performance
    • 1000BASE-T RGMII latency transmit <70 ns, receive <230 ns
    • 100BASE-TX MII latency transmit <55 ns, receive <250 ns
  • Wake-on-LAN (WoL)
  • EEE in accordance with IEEE 802.3az
  • EMC tests standards
    • IEC 61000-4-5 surge
    • IEC 61000-4-4 electrical fast transient (EFT)
    • IEC 61000-4-2 ESD
    • IEC 61000-4-6 conducted immunity
    • IEC 61000-4-3 radiated immunity
    • EN55032 radiated and conducted emissions
  • Unmanaged configuration using multilevel pin strapping
  • MDIO/MDC management interface and interrupt pin
  • Start of packet detection for IEEE 1588 time stamp support
  • Enhanced link detection
  • Voltage mode MDI drivers, eliminates termination resistors
  • Automatic polarity and pair swap correction
  • Cable diagnostics (TDR and signal analysis)
  • Frame generator and checker, multiple loopback modes
  • 3 × Configurable LEDs
  • 48-lead, 7 mm × 7 mm LFCSP small package, at −40°C to +105°C ambient operation
  • Low power consumption
    • 91.5 mW for 1000BASE-X
    • 336.5 mW for 1000BASE-T
    • 3.3 V/2.5 V/1.8 V MDIO and MAC interface VDDIO supply
    • Integrated power supply monitoring and POR
ADIN1320
Robust, Industrial, Low Latency and Low Power 10/100/1000 Mbps Ethernet PHY with Copper and Fiber Interface
ADIN1320 Functional Block Diagram ADIN1320 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADIN1320

Evaluating the ADIN1320 Robust, Industrial Low Latency Gigabit Ethernet PHY with Copper and Fiber Interface

Features and Benefits

  • Dual ADIN1320 PHY with configurable port connectivity
    • Flexible PHY interface configuration
    • Port 0 ADIN1320 supports connection to both RJ45 and SFP connectors
    • Port 1 ADIN1320 supports connection to RJ45 and SMA connectors for SGMII signal access
  • Standalone operation via hardware configuration
  • FMC connector for FPGA/SoC integration
  • GBPHY-FMC-B2B expansion board included
    • MAC signal probing
    • Loopback testing
    • Back-to-back PHY operation
  • Flexible power supplies options
    • Selectable VDDIO voltage
    • Power rail measurement points
  • Software and GUI support

Product Details

The EV-ADIN1320FMCZ evaluation board is designed to simplify the testing and integration of the ADIN1320, a low-power, single-port Gigabit Ethernet physical layer (PHY) optimized for industrial applications. The platform enables comprehensive evaluation of the ADIN1320 functionality, including Ethernet and serializer/deserializer (SerDes) interfaces. By supporting the ADIN1320 copper and fiber Ethernet capabilities, the platform allows evaluation of the following:

  • Copper Ethernet: 10BASE-Te, 10BASE-T, 100BASE-TX, 1000BASE-T
  • Fiber and SerDes protocols: 1000BASE-X, 100BASE-FX, 1000BASE-KX

The evaluation board integrates two ADIN1320 PHYs, each connected to an RJ45 connector with integrated magnetics for copper connectivity and configured to support different SGMII interface options as follows:

  • Port 0 ADIN1320 with an SFP cage for fiber or copper SGMII modules
  • Port 1 ADIN1320 with SMA connectors for SGMII signal access

Both PHYs have their media access control (MAC) I/O pins routed to a field-programmable gate array (FPGA) mezzanine card (FMC) connector, which allow seamless integration with FMC-compatible FPGA or system on a chip (SoC) platforms. An included GBPHY-FMC-B2B expansion board enables MAC signal probing, MAC loopback, and back-to-back PHY connection for advanced evaluation scenarios.

Power can be supplied by USB-C, terminal block (P23), or barrel connector (P4). On-board DC-DC converters and buck regulators generate all required rails, with easy VDDIO level switching by a rotary switch and current measurement points for AVDD_3P3, DVDD_0P9, and VDDIO.

Please see the User Guide for the full description.

eval board
EVAL-ADIN1101

10BASE-T to 10BASE-T1L Media Converter Including SPoE/APL, Featuring ADIN1101 and ADIN1320 Ethernet PHYs

Features and Benefits

  • 10BASE-T to 10BASE-T1L media converter
  • Unmanaged, hardware-only configuration with no software
  • Optional engineered power over 10BASE-T1L cable
  • Optional access to MDIO signals for managing PHYs

Product Details

The EVAL-ADIN1101D3Z is a compact media converter board providing connection between a standard 10BASE-T RJ45 Ethernet port and a 10BASE T1L Ethernet port. It operates unmanaged, with Ethernet physical layers (PHYs) configured only by hardware; there is no controller and no software on the board.

There is an option to access the PHYs MDIO signals for monitoring or managing the PHYs from an externally connected controller.

The board can be powered from an external power supply with output voltage between 5V to 58VDC connected via a standard power barrel connector or from a 5V source with a standard USB-C connector.

The EVAL-ADIN1101D3Z includes optional engineered power coupling for the 10BASE‑T1L Ethernet port. The board can forward power from an external supply to the 10BASE‑T1L port, or alternatively be powered via the 10BASE‑T1L port. Only basic overcurrent protection and polarity protection are provided; power polarity correction is not supported.

EVAL-ADIN1320
Evaluating the ADIN1320 Robust, Industrial Low Latency Gigabit Ethernet PHY with Copper and Fiber Interface
EV-ADIN1320FMCZ_BRD Top Angle Evaluation Board EV-ADIN1320FMCZ_BRD Top Evaluation Board EV-ADIN1320FMCZ_BRD Bottom Evaluation Board
EVAL-ADIN1101
10BASE-T to 10BASE-T1L Media Converter Including SPoE/APL, Featuring ADIN1101 and ADIN1320 Ethernet PHYs
EVAL-ADIN1101 Evaluation Board Bottom Angle View EVAL-ADIN1101 Evaluation Board Bottom Top View EVAL-ADIN1101 Evaluation Board Bottom View

Latest Discussions

No discussions on ADIN1320 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed