ADGS6414D

RECOMMENDED FOR NEW DESIGNS

0.56Ω On Resistance High Density Octal SPST Switch

SPI, 0.56 Ω RON, ±20 V/ +36 V, High Density Octal SPST Switch

Viewing:

Overview

  • 0.56Ω typical on resistance
  • High continuous current of up to 768 mA
  • Flat RON across signal range of 0.004 Ω
  • THD of −127 dB at 1 kHz
  • Route through pins for digital signals and supplies
  • Integrated passive components
  • SPI with error detection
  • Guaranteed break-before-make switching, allowing external wiring of switches to deliver multiplexer configurations
  • Fully specified at ±20V and +36V
  • 1.8 V logic compatibility with 2.7 V ≤ VL ≤ 3.3 V (excludes SPI read back to a 1.8V device)
  • 4 mm × 5 mm, 30-terminal LGA
ADGS6414D
0.56Ω On Resistance High Density Octal SPST Switch
ADGS6414D Functional Block Diagram ADGS6414D Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Automatic Test Equipment (ATE) 1
AD5522 PRODUCTION Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADGS6414D
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADGS6414D

Evaluating the ADGS6414D 0.56 Ω On Resistance High Density Octal SPST Switch

Features and Benefits

  • SPI with error detection
    • Includes CRC, invalid read and write addresses, and SCLK count error detection
  • Analog supply voltages
    • Dual supply: ±4.5V to ±22V
    • Single supply: 5V to 40V
  • PC control in conjunction with the evaluation software
  • EVAL-SDP-K1 (SDP-K1) system demonstration platform

Product Details

The EVAL-ADGS6414DARDZ is the evaluation board for the ADGS6414D. The ADGS6414D is an octal SPST switch controlled by a serial peripheral interface (SPI). The SPI has robust error detection features, including cyclic redundancy check (CRC) error detection, invalid read and write address detection, and SCLK count error detection. The ADGS6414D also supports burst mode, which decreases the time between SPI commands.

Figure 1 in the user guide shows the EVAL-ADGS6414DARDZ in a typical evaluation setup. The EVAL-ADGS6414DARDZ is controlled by the system demonstration platform (SDP) EVAL-SDP-CK1Z (SDP-K1) that connects to a PC via a USB port. The ADGS6414D is in the center of the evaluation board, and wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals power the device, and a fourth terminal provides users with a defined digital logic-supply voltage, if required. Alternatively, the digital logic-supply voltage can be supplied from the SDP-K1. The EVAL-SDP-CK1Z (SDP-K1) controller board is available to order on the Analog Devices, Inc., website.

For full details on the ADGS6414D, refer to the ADGS6414D data sheet, which should be consulted in conjunction with this user guide when using the EVAL-ADGS6414DARDZ.

EVAL-ADGS6414D
Evaluating the ADGS6414D 0.56 Ω On Resistance High Density Octal SPST Switch
EVAL ADGS6414DARDZ ANGLE evaluation board web EVAL ADGS6414DARDZ TOP evaluation board web EVAL ADGS6414DARDZ BOTTOM evaluation board web

Latest Discussions

Recently Viewed