ADGS1208
RECOMMENDED FOR NEW DESIGNSSPI-Interface, Low CON & QINJ, ±15V/+12V, 1.8V Logic Control, 8:1 Mux
- Part Models
- 2
- 1ku List Price
- Starting From $5.97
Overview
- SPI interface with error detection
- Includes CRC, invalid read/write address, and SCLK count error detection
- Supports burst mode and daisy-chain mode
- Industry standard SPI Mode 0 and SPI Mode 3 interface compatible
- Round robin mode allows switching times that are comparable with a parallel interface
- Four general-purpose digital outputs that can be used to control other devices
- <1 pC charge injection over full signal range
- 1 pF off capacitance
- VSS to VDD analog signal range
- Fully specified at ±15 V and +12 V
- 1.8 V logic compatibility with 2.7 V ≤ VL ≤ 3.3 V
- 24-lead LFCSP package
The ADGS1208/ADGS1209 are analog multiplexers comprising eight single channels and four differential channels, respectively. A serial peripheral interface (SPI) controls the switches. The SPI interface has robust error detection features, such as cyclic redundancy check (CRC) error detection, invalid read/write address detection, and SCLK count error detection.
It is possible to daisy-chain multiple ADGS1208/ADGS1209 devices together. Daisy-chain mode enables the configuration of multiple devices with a minimal amount of digital lines. The ADGS1208/ADGS1209 can also operate in burst mode to decrease the time between SPI commands.
iCMOS® construction ensures ultralow power dissipation, making the devices ideally suited for portable and batterypowered instruments.
Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.
The ultralow on capacitance (CON) and exceptionally low charge injection (QINJ) of these multiplexers make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required.
Product Highlights
- SPI interface removes the need for parallel conversion, logic traces and reduces GPIO channel count.
- Daisy-chain mode removes additional logic traces when multiple devices are used.
- CRC error detection, invalid read/write address detection, and SCLK count error detection ensures a robust digital interface.
- CRC and Error detection capabilities allows for the use of the ADGS1208/ADGS1209 in safety critical systems.
Applications
- Audio and video routing
- Automatic test equipment
- Data-acquisition systems
- Battery-powered systems
- Sample-and-hold systems
- Communication systems
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADGS1208BCPZ | 24-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADGS1208BCPZ-RL7 | 24-Lead LFCSP (4mm x 4mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.