ADG888

PRODUCTION

0.4 Ω CMOS, Dual DPDT Switch in WLCSP/LFCSP/TSSOP

Viewing:

Part Details

  • 1.8 V to 5.5 V operation
  • Ultralow on resistance
    • 0.4 Ω typical
    • 0.6 Ω maximum at 5 V supply
  • Excellent audio performance, ultralow distortion
    • 0.07 Ω typical
    • 0.14 Ω maximum RON flatness
  • High current carrying capability
    • 400 mA continuous
  • 600 mA peak current at 5 V
  • Automotive temperature range: −40°C to +125°C
  • Rail-to-rail switching operation
  • Typical power consumption (<0.1 μW)
ADG888
0.4 Ω CMOS, Dual DPDT Switch in WLCSP/LFCSP/TSSOP
ADG888-fbl ADG888 Pin Configuration ADG888 Pin Configuration ADG888 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG888
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADG888

ADG888 Evaluation Board

Product Details

The ADG888 evaluation board allows designers to evaluate the high-performance Dual DPDT switches with a minimum of effort. There is a test point on each audio jack, as well as the two logic control inputs, to check voltage level is entering/exiting each pin.

eval board
EVAL-16LFCSP

Evaluation Board for the 16-Lead LFCSP Devices in the Switches and Multiplexers Portfolio

Features and Benefits

  • 16-lead, 4 mm × 4 mm LFCSP evaluation board
  • Easily changeable clamshell socket for the main device
  • Gold pin connectors for the addition of passive components
  • SMB connectors for the input and output of signals
  • Additional space on board for prototyping

Product Details

The EVAL-16LFCSPEBZ enables easy evaluation of the 16-lead lead frame chip scale package (LFCSP) devices in the Switches and Multiplexers Portfolio that are purchased separately. The EVAL-16LFCSPEBZ is supplied with a clamshell socket to secure a 16-lead LFCSP device to the evaluation board without the need for soldering. In addition, there are three sets of gold pin connectors in each trace, for board flexibility and reusability for multiple evaluations.

Figure 1 in the user guide shows the EVAL-16LFCSPEBZ. A 16-lead LFCSP device can be inserted into the socket in the center of the evaluation board. Each device pin has a corresponding three-pin header link, from K1 to K16. This can either be connected to an external signal source by removing the corresponding link or use the link to choose between VDD or GND. A wire screw terminal, J5, supplies the VDD and GND. The Subminiature Version B (SMB) connectors on the EVAL-16LFCSPEBZ allow additional external signals to be supplied to the device. In addition, there is a perfboard space and two 16-lead LFCSP pads (3 mm x 3 mm and 2.1 mm x 2.1 mm) available on top of the EVAL-16LFCSPEBZ for prototyping.

The full specifications of the device under test (DUT) are available in the corresponding product data sheet, which must be consulted with the EVAL-16LFCSPEBZ user guide when using the EVAL-16LFCSPEBZ.

EVAL-ADG888
ADG888 Evaluation Board
EVAL-16LFCSP
Evaluation Board for the 16-Lead LFCSP Devices in the Switches and Multiplexers Portfolio
EVAL-16LFCSPEBZ Evaluation Board EVAL-16LFCSPEBZ Evaluation Board - Top View EVAL-16LFCSPEBZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed