ADES1754
RECOMMENDED FOR NEW DESIGNS14-Channel, High-Voltage Data-Acquisition Systems
- Part Models
- 2
- 1ku List Price
- Starting From $6.19
Overview
- 65V Operating Voltage
- Ultra-Low Power Operation
- Shutdown Mode: 2μA
- RedundantADC and Comparator (COMP) Acquisitions
- Simultaneous Cell and Bus-Bar Voltage Acquisitions
- 14 Cell-Voltage Measurement Channels
- 2.2mV/5mV/10mV Accuracy (-40°C to +105°C)
- 1.8mV Accuracy (+5°C to +65°C)
- 14 Cell-Balancing Switches
- >300mA Software-Programmable BalancingCurrent
- Automated Balancing with Individual Cell Timers
- Automated Balancing by Cell Voltage
- Emergency Discharge Mode
- Six Configurable Auxiliary Inputs for Temperature,Voltage, or GPIO
- Integrated Die Temperature Measurement
- Automatic Thermal Protection
- Hot Plug-Tolerant without External Protection
- Individually Configurable Safety Alerts
- Overvoltage, Undertemperature Faults
- Undervoltage, Overtemperature Faults
- 1-Cell Mismatch Alert
- UART, Dual UART Interface
- Battery-Management UART Protocol
- Daisy-Chain up to 32 Devices
- Inductive for Higher Galvanic Isolation
- Up to 2Mbps Baud Rate (Auto-Detect)
- 1.5μs Propagation Delay per Device
- Packet-Error Checking (PEC)
- I2C Controller
- Configurable Hardware-Alert Interfaces
- 32-Bit Unique Device ID
The ADES1754/ADES1755/ADES1756 are flexible data-acquisition systems for the management of high-voltage and low-voltage battery modules. The systems can measure 14 cell voltages and a combination of six temperatures or system voltage measurements with fully redundant measurement engines in 162μs, or perform all inputs solely with the ADC measurement engine in 99μs. Fourteen internal balancing switches rated for >300mA for cell-balancing current support extensive built-in diagnostics. Up to 32 devices can be daisy-chained to manage 448 cells and monitor 192 temperatures.
Cell and bus-bar voltages ranging from -2.5V to +5V are measured differentially over a 65V common-mode range, with a typical accuracy of 100μV. If oversampling is enabled, up to 128 measurements per channel can be averaged internally with 14-bit resolution and combined with digital post-processing IIR filtering for increased noise immunity.
The system can shut itself down in the event of a thermal overload by measuring its own die temperature. The system uses Analog Devices' battery-management UART protocol for robust communications and supports an I2C controller interface for external device control. It is optimized to support a reduced feature set of internal diagnostics and rapid-alert communication through both embedded communication and hardware-alert interfaces.
APPLICATIONS
- Residential Battery Storage Systems
- High-Voltage Battery Stacks
- Battery-Backup Systems (UPS)
- Super-Cap Systems
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADES1754GCB/V+ | LQFP | ||
| ADES1754GCB/V+T | LQFP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADES1756 | RECOMMENDED FOR NEW DESIGNS | 14-Channel, High-Voltage Data-Acquisition Systems |
Evaluation Kits
Latest Discussions
No discussions on ADES1754 yet. Have something to say?
Start a Discussion on EngineerZone®