ADBMS6822

PRODUCTION

Single/Dual isoSPI Transceiver

Viewing:

Overview

  • Up to 2 Mbps isolated bidirectional serial data communications
  • Drop in compatible: single (ADBMS6821) and dual (ADBMS6822)
  • Fully independent dual transceivers (ADBMS6822)
  • Simple galvanic isolation using capacitors or transformers
  • Bidirectional interface over a single twisted pair
  • Supports cable lengths up to 100 meters
  • Very low EMI susceptibility and emissions
  • LPCM support for Analog Devices battery monitors
  • Interrupt output for LPCM system wake-up
  • 4 Mbps unidirectional mode
  • Requires no software changes in most SPI systems
  • Ultralow idle current
  • Automatic interface wake-up detection
  • Operating temperature range: –40°C to +125°C
  • 3.0 V to 5.5 V isoSPI driver power supply
  • 1.7 V to 5.5 V interface to microcontrollers
  • 3.0 V to 30 V input for powering wake-up and monitoring functions (12 V battery compatible)
  • Available in 32-lead, side solderable LFCSP package
  • AEC-Q100 qualified for automotive applications
ADBMS6822
Single/Dual isoSPI Transceiver
ADBMS6821/ADBMS6822 Functional Block Diagram ADBMS6821/ADBMS6822 Pin Configuration
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
Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
AD-CELLPACKBM-SL

Cell and Pack Monitoring Kit for Broad Market Applications

Features and Benefits

  • Accurate voltage and current measurement
  • Highly scalable and ease of integration
  • Robust isoSPI capability implementable in daisy chain high count
  • Inclusive passive balancing with individual pulse-width modulation
  • Isolated power supply between microcontroller and battery monitoring devices
  • High voltage and current supply measurement
  • Fast overcurrent (OC) measurement
  • Redundancy measurement
  • Modular BMS Solution
  • Ready to use Broadmarket BMS GUI for Evaluation

Product Details

The AD-CELLPACKBM-SL is a complete BMS kit consisting of the EVAL-ADBMS6830BMSW 16-channel cell monitoring module, the EVAL-ADBMS2950-BASIC pack monitoring module, EVAL-ADBMS6822 isoSPI adapter, and a microcontroller board.​

The AD-CELLPACKBM-SL can operate either in embedded mode or through a PC-based graphical user interface. Complete with working software and hardware, as well as software examples, this kit makes it easier for customers to prototype and create connected systems and solutions for BMS applications.​

This package comes with the SDP-K1 as its MCU module, but the BMS components included in this kit are also compatible for use with other controller boards such as the AD-APARD32690-SL or MAX32690EVKIT.​

Upon purchase, the AD-CELLPACKBM-SL kit comes with the following boards and accessories:​.

Boards​

  • 2x EVAL-ADBMS6830BMSW 16-Channel Battery Cell Monitor (can be purchased separately)​
  • 1x EVAL-ADBMS2950-BASIC Battery Pack Monitor (can be purchased separately)​
  • 1x EVAL-ADBMS6822 Dual isoSPI Adapter (can be purchased separately)​
  • 1x EVAL-SDP-CK1Z (SDP-K1) Controller Board (can be purchased separately)​
  • 2x DC2472A Battery Cell Emulator (can be purchased separately)​
  • 1x MAX32625PICO Programming Adapter with 10-pin SWD cable (can be purchased separately)​

Cables and Other Accessories​

  • 2x Cell Connector Block (18-cell connector)​
  • 3x DuraClik isoSPI Twisted Pair Cables​
  • 3x USB Type A to Micro-B Cable​
  • 3x Alligator Clip / Test Lead​

APPLICATIONS

  • IoT Battery Management
  • Industrial Machine Vision
  • Power Tools
  • Mobile Robotics Battery Management
  • Industrial Equipment Battery Monitoring
  • Adaptive Battery Type System Monitoring
  • Portable Energy Storage Systems
  • Electric Two-Wheelers (E2W such as E-scooter, E-bikes)
  • Light Electric Vehicles

eval board
EVAL-ISOMAX

Low-cost Integrated BMS Monitor with On-board MCU and Dual isoSPI

Features and Benefits

  • Low-cost integrated monitoring for BMS with on-board MCU and dual isoSPI chip
  • Demonstrates SPI to isoSPI 2-wire datalinks
  • Includes two isoSPi ports for reversible isoSPI support
  • Configurable powering options for LPCM support isoSPI connections through simple DuraClik connectors
  • Stackable and allows daisy chain of up to eight (8) ADBMS6830BMSW boards
  • With PC-based software for control and data analysis using Broad Market Browser BMS GUI

Product Details

The EVAL-ISOMAX is an integrated dual isoSPI adapter and microcontroller board featuring the MAX32670 high-reliability, ultralow power microcontroller and the ADBMS6822 dual isoSPI transceiver. This board allows multiple ADBMS68xx battery monitors to be connected through daisy-chain configuration. The EVAL-ISOMAX also features reversible isoSPI, which enables a redundant path to the peripheral units. The PCB components and DuraClik connectors are optimized for low electromagnetic interference (EMI) susceptibility and emissions.

APPLICATIONS

  • IOT Battery Management
  • Industrial Machine Vision
  • Power Tools
  • Mobile Robotics Battery Management
  • Industrial Equipment Battery Monitoring
  • Adaptive Battery Type System Monitoring
  • Portable Energy Storage Systems
  • Electric 2-Wheelers (E2Ws) such as E-scooter, E-bikes
  • Light Electric Vehicles (LEV)

eval board
EVAL-ESS1-SYS

Scalable BMS Kit for Cell and Pack Monitoring

Features and Benefits

  • Accurate voltage and current measurement
  • Highly scalable and ease of integration
  • Robust isoSPI capability implementable in daisy chain high count
  • Inclusive passive balancing with individual pulse-width modulation
  • Isolated power supply between microcontroller and battery monitoring devices
  • High voltage and current supply measurement
  • Fast overcurrent (OC) measurement
  • Redundancy measurement
  • Modular BMS Solution

Product Details

The EVAL-ESS1-SYS Solution Kit contains all the necessary building blocks to create a complete BMS solution stack.

The accompanying PC-based graphical user interface provides an intuitive interface that allows the user to configure the BMS signal chain components and view cell and stack voltage and current measurement results.

The package includes one application processor (AD-APARD32690-SL), one dual isoSPI adapter (EVAL-ADBMS6822), two 16-cell battery monitors (EV-ADES1830CCSZ), two 16-cell battery emulators (DC2472A), and one battery pack monitor (EVAL-ADBMS2950-BASIC).

Upon purchase, the EVAL-ESS1-SYS kit comes with the following boards and accessories:

Boards

  • 2x EV-ADES1830CCSZ 16-Channel Battery Cell Monitor
  • 2x DC2472A Battery Cell Emulator with harness fitted
  • 1x EVAL-ADBMS2950-BASIC Battery Pack Monitor
  • 1x EVAL-ADBMS6822 Dual isoSPI Adapter
  • 1x AD-APARD32690-SL ARM Cortex M4 Controller Board
  • 1x AD-USB2.0T1L-EBZ
  • 1x MAX32625PICO Programming Adapter with 10-pin SWD cable

Cables and Other Accessories

  • 1x RJ45-to-RJ45
  • 2x DuraClik-to-RJ45 Twisted Pair Cables
  • 3x DuraClik isoSPI Twisted Pair Cables
  • 3x USB Type A to Micro-B Cable
  • 1x USB A to C-Type Cable
  • 1x T1L STP Cable

APPLICATIONS

  • IoT Battery Management
  • Industrial Machine Vision
  • Power Tools
  • Mobile Robotics Battery Management
  • Industrial Equipment Battery Monitoring
  • Adaptive Battery Type System Monitoring
  • Portable Energy Storage Systems

eval board
EVAL-ADBMS6822

Evaluating the ADBMS6822 Dual isoSPI® Adapter

Features and Benefits

  • Full-featured evaluation board for the ADBMS6822 
  • Demonstrates SPI to isoSPI 2-wire datalinks
  • Includes two isoSPI ports for reversible isoSPI support
  • Configurable powering options for LPCM support isoSPI connections through simple DuraClik® connectors
  • Compatible boards EVAL-ADBMS68xx, battery monitor boards EVAL-SDP-CK1Z, controller board
  • PC software for control and data analysis when used with the Analog Devices, Inc., SDP-K1 microcontroller

Product Details

The EVAL-ADBMS6822 evaluation board is a dual SPI to 2- wire isolated serial-port interface (isoSPI) adapter featuring the ADBMS6822. Multiple ADBMS68xx battery monitors can be linked through daisy-chain interconnections. The EVAL-ADBMS6822 evaluation board also features reversible isoSPI, which enables a redundant communication path to the peripheral units. The PCB, components, and DuraClik™ connectors are optimized for low electromagnetic interference (EMI) susceptibility and emissions.

The EVAL-ADBMS6822 evaluation board can communicate to a PC by connecting together with EVAL-SDP-CK1Z. The EVALADBMS6822 evaluation board provides a standard SPI, which can be translated to isoSPI and then onward to a peripheral device or daisy chain as applicable.

The EVAL-ADBMS6822 evaluation board can also be used to evaluate the ADBMS6821. Note that, for the ADBMS6821, there is only one SPI port; therefore, ignore the second SPI port and auxiliary isoSPI port when using the ADBMS6821.

Full specifications on the ADBMS6822 dual isoSPI adapter are available in the ADBMS6821/ADBMS6822 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-ADBMS6822 evaluation board.

eval board
AD-BMSE2E3W-SL

72 V to 96 V Battery Management System for Electric 2- and 3-Wheelers

Features and Benefits

  • Variable 72 V to 96 V voltage range, suitable for E2W/E3W applications
  • ASIL-D compliant and automotive grade BMS chip
  • Built-in charge, pre-charge, and discharge circuitry
  • 1.8 mV total measurement error (TME) for cell voltage monitoring
  • High performance cell/pack voltage and current monitoring​
  • On-board isoSPI communication​
  • Low Power Cell Monitoring (LPCM) capability​
  • GPIO Controllable FET Monitoring​
  • ADBMS6830 GPIO input ready for NTC sensors​
  • Low Power MAX32690 MCU​
  • UART and CAN Communication​
  • SOC and SOH thru Enhanced Coulomb Counting Technique​
  • E2W/E3W Basic System Behavior Modes​
  • Embedded Application-ready (via CLI)​
  • With GUI capable of the following measurements and fault detection:​
    • Cell Monitoring​
    • Voltage and Current Pack Monitoring​
    • Charge Current Monitoring​
    • Discharge Current Monitoring​
    • Temperature Monitoring​
    • Cell OV/UV Detection​
    • Cell/GPIO Open-wire Detection​
    • Cell Balancing​
    ​

Product Details

The AD-BMSE2E3W-SL is a BMS reference design for light electric vehicles (LEVs). With a voltage range of 72 V to 96 V, this solution is suitable for electric 2-wheeler and 3-wheeler vehicles with high current capacity ranging up to 100 A. ​​

This single-board system utilizes the best-in-class ADBMS6830 cell monitoring chip that is capable of monitoring up to 2x 16-channel. This board also features battery pack monitoring using the ADBMS2950. ​The ADBMS6822 dual isoSPI transceiver provides a built-in 2-wire reversible isoSPI connection, which simplifies the communication of BMS parts in a daisy chain configuration before sending the data to SPI lines in the microcontroller. ​​

The on-board MAX32690 MCU, when loaded with the firmware, can perform BMS measurements such as cell voltage (average and filtered), and pack voltage and pack current measurement. The board also has a charge, pre-charge, and discharge mode that can be controlled by the ADBMS2950 pack monitor chip.​

The AD-BMSE2E3W-SL is designed to perform either in embedded mode or using a GUI, where it calculates the battery's State of Charge (SoC) and State of Health (SoH) through enhanced coulomb counting technique.​

APPLICATIONS

  • Electric and hybrid 2-wheeler vehicles
  • Electric and hybrid 3-wheeler vehicles
  • Light electric vehicles

AD-CELLPACKBM-SL
Cell and Pack Monitoring Kit for Broad Market Applications
AD-CELLPACKBM-SL Board Photo Angle View AD-CELLPACKBM-SL Board Photo Top View AD-CELLPACKBM-SL Block Diagram
EVAL-ISOMAX
Low-cost Integrated BMS Monitor with On-board MCU and Dual isoSPI
EVAL-ISOMAX Board Photo Angle View EVAL-ISOMAX Board Photo Top View EVAL-ISOMAX Board Photo Bottom View EVAL-ISOMAX Block Diagram
EVAL-ESS1-SYS
Scalable BMS Kit for Cell and Pack Monitoring
EVAL-ESS1-SYS Kit Photo Angle View EVAL-ESS1-SYS-KIT Board Photo Top View EV-ADES1830 Board Photo Angle View EVAL-ADBMS2950 BASIC Board Photo Angle View EVAL-ADBMS6822 Board Photo Angle View EVAL-MAX32690-ARDZ Board Photo Angle View DC2472A Board Photo Angle View EVAL-ESS1-SYS Block Diagram
EVAL-ADBMS6822
Evaluating the ADBMS6822 Dual isoSPI® Adapter
EVAL-ADBMS6822 Board Photo Angle View EVAL-ADBMS6822 Board Photo Top View EVAL-ADBMS6822 Board Photo Bottom View
AD-BMSE2E3W-SL
72 V to 96 V Battery Management System for Electric 2- and 3-Wheelers
AD-BMSE2E3W-SL Board Photo Angle View AD-BMSE2E3W-SL Board Photo Top View AD-BMSE2E3W-SL Board Photo Bottom View AD-BMSE2E3W-SL Block Diagram

Latest Discussions

Recently Viewed