ADAU1381
ObsoleteLow-noise Stereo Codec with Enhanced Recording and Playback Processing
Overview
|
|
The ADAU1381 is a low-power, 24-bit stereo audio codec. The stereo audio DAC supports sample rates from 8 kHz to 96 kHz, a digital volume control, and a programmable digital filter. The stereo audio ADC supports sample rates 8 kHz to 96 kHz and a programmable digital volume control. The ADAU1381 is ideal for battery-powered audio applications.
The record path includes two digital stereo microphone inputs and an analog stereo input path. The analog inputs can be configured for either a pseudo-differential or a single-ended stereo source. Additionally, there is a dedicated analog beep input signal path that can be mixed into any output. The ADAU1381 includes a stereo line output and speaker driver, which makes the device capable of supporting dynamic speakers.
The serial control bus supports the I2C or SPI protocols, and the serial audio bus is programmable for I2S, left-justified, right-justified, or TDM mode. A programmable PLL supports flexible clock generation for all standard rates and available master clocks from 8 MHz to 27 MHz.
Applications
- Digital still cameras
- Digital video cameras
Documentation
Data Sheet 1
User Guide 1
Device Drivers 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Audio Amplifiers 6 | ||
ADMP421 | Obsolete | iMEMS® Microphone Omni Directional Microphone with Bottom Port and Digital Output |
ADMP521 | Obsolete | Ultra-Low Noise Microphone with Bottom Port and PDM Digital Output |
ADMP401 | Obsolete | Omnidirectional Microphone with Bottom Port and Analog Output |
ADMP404 | Obsolete | Omnidirectional Microphone with Bottom Port and Analog Output |
ADMP405 | Obsolete | Omnidirectional Microphone with Bottom Port and Analog Output |
ADMP504 | Obsolete | UltraLow Noise Microphone with Bottom Port and Analog Output |