ADA4830-1

RECOMMENDED FOR NEW DESIGNS

High Speed Difference Amplifier with Input Short to Battery Protection

Viewing:

Overview

  • Input overvoltage (short to battery) protection of up to 18 V
  • Short to battery output flag for wire diagnostics
  • Wide input common mode range with single 5 V supply
  • High-performance video amplifier with 0.5 V/V gain
    -- −3 dB bandwidth of 84 MHz
    -- 220 V/µs slew rate (2 V step)
  • Excellent video specifications
  • 0.1 dB flatness to 20 MHz
  • SNR of 73 dB to 15 MHz
  • Differential gain of 0.1%
  • Differential phase of 0.1°
  • Power-down mode
  • Space saving 3 mm × 3 mm LFCSP package
  • Wide operating temperature range: −40°C to +125°C
ADA4830-1
High Speed Difference Amplifier with Input Short to Battery Protection
ADA4830-1-fbl ADA4830-1-pc
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4830
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADA4830-1

ADA4830-1 Evalution Board

Product Details

The ADA4830-1BCP-EBZ evaluation board makes it easy for designers to quickly observe the performance of the ADA4830-1 difference amplifier in real-world applications. Input signals are applied through SMA jacks (INP, INN), and the output is taken from SMA jack VOUT. Power is applied through thre red +VS pin. The black GND pin should be grounded.

EVAL-ADA4830-1
ADA4830-1 Evalution Board

Reference Designs

High Speed FET Input Instrumentation Amplifier
CN0273 Circuits from the lab

High Speed FET Input Instrumentation Amplifier with Low Input Bias Current and High AC Common-Mode Rejection

Features and Benefits

  • FET input instrumentation amplifier
  • High bandwidth
  • Small PCB footprint
CN0273
High Speed FET Input Instrumentation Amplifier with Low Input Bias Current and High AC Common-Mode Rejection
High Speed FET Input Instrumentation Amplifier

Latest Discussions

No discussions on ADA4830-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed