ADA4432-1

RECOMMENDED FOR NEW DESIGNS

Single-Ended SD Video Filter Amplifier with Output Short-to-Battery Protection

Viewing:

Overview

  • AEC-Q100 qualified for automotive applications
  • Output overvoltage (short-to-battery) protection up to 18 V
  • Short-to-battery output flag for wire diagnostics
  • Output short-to-ground protection
  • Fifth-order, low-pass video filter
    • 0.1 dB flatness to 3 MHz
    • −3 dB bandwidth of 10 MHz
    • 45 dB rejection at 27 MHz
  • Ultralow power-down current: 13.5 µA typical
  • Low quiescent current
    • 7.6 mA typical (ADA4432-1)
    • 13.2 mA typical (ADA4433-1)
  • Low supply voltage: 2.6 V to 3.6 V
  • Small packaging
    • 8-lead, 3 mm × 3 mm LFCSP
    • 6-lead SOT-23 (ADA4432-1 only)
  • Wide operating temperature range: −40°C to +125°C

The ADA4432-1 is a single-ended output fully integrated video reconstruction filter that combines overvoltage protection (short-to-battery [STB] protection) and short-to-ground (STG) protection on the outputs, with excellent video specifications and low power consumption. The combination of STB protection and robust ESD tolerance allows the ADA4432-1 to provide superior protection in the hostile automotive environment.

The ADA4432-1 is a single-ended input/single-ended output video filter capable of driving long back-terminated cables.

The short-to-battery protection integrated into the ADA4432-1 protects against both dc and transient overvoltage events, caused by an accidental short to a battery voltage up to 18 V. The Analog Devices, Inc., short-to-battery protection eliminates the need for large output coupling capacitors and other complicated circuits used to protect standard video amplifiers, saving space and cost.

The ADA4432-1 features a high-order filter with −3 dB cutoff frequency response at 10 MHz and 45 dB of rejection at 27 MHz. The ADA4432-1 features an internally fixed gain of 2 V/V. This makes the ADA4432-1 ideal for SD video applications, including NTSC and PAL.

The ADA4432-1 operatea on single supplies as low as 2.6 V and as high as 3.6 V while providing the dynamic range required by the most demanding video systems.

The ADA4432-1 is offered in an 8-lead, 3 mm × 3 mm LFCSP package and a 6-lead SOT-23 package. It is rated for operation over the wide automotive temperature range of −40°C to +125°C.

Appplications

  • Automotive rearview cameras
  • Automotive video electronic control units (ECUs)
  • Surveillance video systems

ADA4432-1
Single-Ended SD Video Filter Amplifier with Output Short-to-Battery Protection
ADA4432-1 Functional Block Diagram ADA4432-1 Pin Configuration ADA4432-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADA4432-1

ADA4432-1 Evaluation Board

Product Details

The ADA4432-1BRJ-EBZ evaluation board makes it easy for designers to quickly observe the performance of the ADA4432-1 video filter in a real-world application. Input signals are applied through the SMA jack (IN), and output signals are taken from the SMA jack (OUT). Power is applied through the red +VS test point. Ground the black GND test point. The ADA4432-1 operates on a single-supply voltage ranging from 2.7 V to 3.6 V and draws approximately 7 mA.

EVAL-ADA4432-1
ADA4432-1 Evaluation Board

Latest Discussions

No discussions on ADA4432-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed