AD9576

RECOMMENDED FOR NEW DESIGNS

Dual PLL, Asynchronous Clock Generator

Viewing:

Part Details

  • Single, low phase noise, fully integrated VCO/fractional-N PLL core
    • VCO range: 2375 MHz to 2725 MHz 
    • Integrated loop filter (requires a single external capacitor)
    • 2 differential, XTAL, or single-ended reference inputs
    • Reference monitoring capability
    • Automatic redundant XTAL switchover
    • Minimal transient, smooth switching
    • Typical RMS jitter
      • <0.3 ps (12 kHz to 20 MHz), integer-N translations
      • <0.5 ps (12 kHz to 20 MHz), fractional-N translations
    • Input frequency
      • 8 kHz, 1.544 MHz, 2.048 MHz, and 10 MHz to 325 MHz
    • Preset frequency translations via pin strapping (PPRx)
      • Using a 25 MHz input reference
        • 24.576 MHz, 25 MHz, 33.33 MHz, 50 MHz, 70.656 MHz, 100 MHz, 125 MHz, 148.5 MHz, 156.25 MHz, 161.1328 MHz, 312.5 MHz, 322.2656 MHz, 625 MHz, or 644.5313 MHz
      • Using a 19.44 MHz input reference
        • 50 MHz, 100 MHz, 125 MHz, 156.25 MHz, 161.1328 MHz, or 644.5313 MHz
      • Using a 30.72 MHz input reference
        • 25 MHz, 50 MHz, 100 MHz, 125 MHz, or 156.25 MHz
  • Single, general-purpose, fully integrated VCO/integer-N PLL core
    • VCO range: 750 MHz to 825 MHz
    • Integrated loop filter
    • Independent, duplicate reference input or operation from the fractional-N PLL active reference input
    • Input frequency: 25 MHz
    • Preset frequency translations via pin strapping (PPRx)
      • 25 MHz, 33.33 MHz, 50 MHz, 66.67 MHz, 100 MHz, 133.33 MHz, 200 MHz, or 400 MHz
    • Up to 3 copies of reference clock output
  • 11 pairs of configurable differential outputs
    • Output drive formats
      • 3 outputs: HSTL, LVDS, HCSL, 1.8 V CMOS, 2.5 V/3.3 V CMOS
      • 8 outputs: HSTL, LVDS, or 1.8 V CMOS
  • 2.5 V or 3.3 V single-supply operation
AD9576

Dual PLL, Asynchronous Clock Generator

AD9576 Functional Block Diagram AD9576 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD9576

AD9576 Evaluation Board

Features and Benefits

  • Simple power connection using 6V wall adapter and on-board LDO voltage regulators
  • 8 ac-coupled single-ended (differential signal recombined via a bal-un) output SMA connectors terminated for HSTL or LVDS
  • 3 ac-coupled differential output SMA connectors terminated for CMOS
  • 3 configurable reference inputs, selectable between a single ended to differential reference input SMA connector, a 25 MHz on-board XTAL, or a 25 MHz on-board XO.
  • Pin programmable, power on ready configurability
  • Status LEDs
  • USB connection to PC
  • Microsoft Windows-based evaluation software with simple graphical user interface via an ACE plug-in module

Product Details

The AD9576 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9576 dual channel, power-on ready clock generator.

EVAL-AD9576
AD9576 Evaluation Board
AD9576_PCBZ_ANGLE-web AD9576_PCBZ_BOTTOM-web AD9576_PCBZ_TOP-web

Latest Discussions

Recently Viewed