AD8417

RECOMMENDED FOR NEW DESIGNS

Bidirectional, Zero Drift, Current Sense Amplifier

Viewing:

Overview

  • Typical 0.1 µV/°C offset drift
  • Maximum ±400 µV voltage offset over full temperature range
  • 2.7 V to 5.5 V power supply operating range
  • Electromagnetic interference (EMI) filters included
  • High common-mode input voltage range
    • −2 V to +70 V continuous
    • −3 V to +80 V survival
  • Initial gain = 60 V/V
  • Wide operating temperature range
    • AD8417WB: −40°C to +125°C
    • AD8417WH: −40°C to +150°C
  • Bidirectional operation
  • Available in 8-lead SOIC and 8-lead MSOP
  • Common-mode rejection ratio (CMRR): 86 dB, dc to 10 kHz
  • Qualified for automotive applications
AD8417
Bidirectional, Zero Drift, Current Sense Amplifier
AD8417 Chip Image AD8417 Functional Block Diagram AD8417 Pin Configuration AD8417 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD8417

AD8417 Evaluation Board

Product Details

The AD8417RM-EVALZ and AD8417R-EVALZ are designed to aid in the evaluation of the AD8417 current sense amplifiers. The board is designed for easy configuration of different modes of operation.

eval board
EVAL-AD8417

AD8417 Evaluation Board

Product Details

The AD8417RM-EVALZ and AD8417R-EVALZ are designed to aid in the evaluation of the AD8417 current sense amplifiers. The board is designed for easy configuration of different modes of operation.

EVAL-AD8417
AD8417 Evaluation Board
AD8417RM-EVALZANGLE-web AD8417RM-EVALZBOTTOM-web AD8417RM-EVALZTOP-web
EVAL-AD8417
AD8417 Evaluation Board
AD8417RM-EVALZANGLE-web AD8417RM-EVALZBOTTOM-web AD8417RM-EVALZTOP-web

Latest Discussions

Recently Viewed