AD5243
PRODUCTION256-Position Dual Channel I2C Compatible Digital Potentiometer
- Part Models
- 8
- 1ku List Price
- Starting From $1.69
Overview
- 2-channel, 256-position potentiometers
- End-to-end resistance: 2.5 kΩ, 10 kΩ, 50 kΩ, and 100 kΩ
- Compact 10-lead MSOP (3 mm × 4.9 mm) package
- Fast settling time: tS = 5 µs typical on power-up
- Full read/write of wiper register
- Power-on preset to midscale
- Computer software replaces microcontroller in factory programming applications
- Single supply: 2.7 V to 5.5 V
- Low temperature coefficient: 35 ppm/°C
- Low power: IDD = 6 µA maximum
- Wide operating temperature: −40°C to +125°C
- Evaluation board available
The AD5243 and AD5248 provide a compact 3 mm × 4.9 mm packaged solution for dual, 256-position adjustment applications. The AD5243 performs the same electronic adjustment function as a 3-terminal mechanical potentiometer, and the AD5248 performs the same adjustment function as a 2-terminal variable resistor. Available in four end-to-end resistance values (2.5 kΩ, 10 kΩ, 50 kΩ, and 100 kΩ), these low temperature coefficient devices are ideal for high accuracy and stability-variable resistance adjustments. The wiper settings are controllable through the I2C-compatible digital interface. The AD5248 has extra package address decode pins, AD0 and AD1, allowing multiple parts to share the same I2C, 2-wire bus on a PCB. The resistance between the wiper and either endpoint of the fixed resistor varies linearly with respect to the digital code transferred into the RDAC latch. (The terms digital potentiometer, VR, and RDAC are used interchangeably.)
Operating from a 2.7 V to 5.5 V power supply and consuming less than 6 µA allows the AD5243/AD5248 to be used in portable battery-operated applications.
For applications that program the AD5243/AD5248 at the factory, Analog Devices, Inc., offers device programming software running on Windows® NT/2000/XP operating systems. This software effectively replaces the need for external I2C controllers, which in turn enhances the time to market of systems. An AD5243/AD5248 evaluation kit and software are available. The kit includes a cable and instruction manual.
Applications
- Systems calibrations
- Electronics level settings
- Mechanical trimmers replacement in new designs
- Permanent factory printed circuit board (PCB) setting
- Transducer adjustment of pressure, temperature, position, chemical, and optical sensors
- RF amplifier biasing
- Gain control and offset adjustment
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Frequently Asked Question 1
Product Selection Guide 1
Device Drivers 1
Analog Dialogue 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5243BRMZ10 | 10-Lead MSOP | ||
| AD5243BRMZ10-RL7 | 10-Lead MSOP | ||
| AD5243BRMZ100 | 10-Lead MSOP | ||
| AD5243BRMZ100-RL7 | 10-Lead MSOP | ||
| AD5243BRMZ2.5 | 10-Lead MSOP | ||
| AD5243BRMZ2.5-RL7 | 10-Lead MSOP | ||
| AD5243BRMZ50 | 10-Lead MSOP | ||
| AD5243BRMZ50-RL7 | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
| AD5243BRMZ10 | PRODUCTION | |
| AD5243BRMZ10-RL7 | PRODUCTION | |
| AD5243BRMZ2.5 | PRODUCTION | |
| AD5243BRMZ2.5-RL7 | PRODUCTION | |
| AD5243BRMZ50 | PRODUCTION | |
| AD5243BRMZ50-RL7 | PRODUCTION | |
|
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| AD5243BRMZ10 | PRODUCTION | |
| AD5243BRMZ10-RL7 | PRODUCTION | |
| AD5243BRMZ2.5 | PRODUCTION | |
| AD5243BRMZ2.5-RL7 | PRODUCTION | |
| AD5243BRMZ50 | PRODUCTION | |
| AD5243BRMZ50-RL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD5243BRMZ10 | PRODUCTION | |
| AD5243BRMZ10-RL7 | PRODUCTION | |
| AD5243BRMZ100 | PRODUCTION | |
| AD5243BRMZ100-RL7 | PRODUCTION | |
| AD5243BRMZ2.5 | PRODUCTION | |
| AD5243BRMZ2.5-RL7 | PRODUCTION | |
| AD5243BRMZ50 | PRODUCTION | |
| AD5243BRMZ50-RL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5243BRMZ10 | PRODUCTION | |
| AD5243BRMZ10-RL7 | PRODUCTION | |
| AD5243BRMZ100 | PRODUCTION | |
| AD5243BRMZ100-RL7 | PRODUCTION | |
| AD5243BRMZ2.5 | PRODUCTION | |
| AD5243BRMZ2.5-RL7 | PRODUCTION | |
| AD5243BRMZ50 | PRODUCTION | |
| AD5243BRMZ50-RL7 | PRODUCTION | |
|
Feb 11, 2009 - 09_0008 AD5162, AD5170, AD5172, AD5173, AD5243 and AD5248 Datasheet Update |
||
| AD5243BRMZ2.5 | PRODUCTION | |
| AD5243BRMZ2.5-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.