AD5061
PRODUCTION16-Bit VOUT, nanoDAC®, SPI Interface, 2.7 V to 5.5 V in an SOT-23
- Part Models
- 5
- 1ku List Price
- Starting From $4.73
Overview
- Single 16-bit digital-to-analog converter (DAC), 4 LSB INL
- Power-on reset to midscale or zero-scale
- Guaranteed monotonic by design
- Low power serial interface with Schmitt triggered inputs
- 3 power-down functions
- Small 8-lead SOT-23 package, low power
- Fast settling time of 4 µs typically
- 2.7 V to 5.5 V power supply
- Low glitch on power-up
- SYNC interrupt facility
The AD5061, a member of the Analog Devices, Inc., nanoDAC® family, is a low power, single 16-bit buffered voltage-out DAC that operates from a single 2.7 V to 5.5 V supply. The device offers a relative accuracy specification of ±4 LSB and operation is guaranteed monotonic with a ±1 LSB DNL specification. The device uses a versatile 3-wire serial interface that operates at clock rates up to 30 MHz, and is compatible with standard SPI, QSPI™, MICROWIRE, and DSP interface standards. The reference for the AD5061 is supplied from an external VREF pin. A reference buffer is also provided on-chip. The device incorporates a power-on reset circuit that ensures the DAC output powers up to mid-scale or zero scale and remains there until a valid write takes place to the device. The device contains a power-down feature that reduces the current consumption of the device to typically 330 nA at 5 V and provides software-selectable output loads while in power-down mode. The device is put into power-down mode over the serial interface. Total unadjusted error for the device is <3 mV. This device exhibits very low glitch on power-up.
PRODUCT HIGHLIGHTS
- Available in a small 8-lead SOT-23 package.
- 16-bit resolution, 4 LSB INL.
- Low glitch on power-up.
- High speed serial interface with clock speeds up to 30 MHz.
- Three power-down modes available to the user.
- Reset to known output voltage (midscale or zero scale).
APPLICATIONS
- Process control
- Data acquisition systems
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Programmable attenuators
Documentation
Data Sheet 1
User Guide 1
Evaluation Design File 1
Solutions Bulletin & Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5061BRJZ-1500RL7 | 8-Lead SOT-23 | ||
| AD5061BRJZ-2500RL7 | 8-Lead SOT-23 | ||
| AD5061BRJZ-2REEL7 | 8-Lead SOT-23 | ||
| AD5061YRJZ-1500RL7 | 8-Lead SOT-23 | ||
| AD5061YRJZ-1REEL7 | 8-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 27, 2019 - 18_0064 Bump Site Transfer and Qualification of Select 6L and 8L SOT23 Flip Chip on Lead Packages |
||
| AD5061BRJZ-1500RL7 | PRODUCTION | |
| AD5061BRJZ-2500RL7 | PRODUCTION | |
| AD5061BRJZ-2REEL7 | PRODUCTION | |
| AD5061YRJZ-1500RL7 | PRODUCTION | |
| AD5061YRJZ-1REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| AD5061BRJZ-1500RL7 | PRODUCTION | |
| AD5061BRJZ-2500RL7 | PRODUCTION | |
| AD5061BRJZ-2REEL7 | PRODUCTION | |
| AD5061YRJZ-1500RL7 | PRODUCTION | |
| AD5061YRJZ-1REEL7 | PRODUCTION | |
|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
| AD5061BRJZ-1500RL7 | PRODUCTION | |
| AD5061BRJZ-2500RL7 | PRODUCTION | |
| AD5061BRJZ-2REEL7 | PRODUCTION | |
| AD5061YRJZ-1500RL7 | PRODUCTION | |
| AD5061YRJZ-1REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
AD5040/AD5060/AD5061/AD5062/AD5063 Evaluation Software
Can't find the software or driver you need?
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool