AD4884

RECOMMENDED FOR NEW DESIGNS

Dual-Channel 16-Bit, 20MSPS, SAR ADC with Analog Front End

Viewing:

Overview

  • Integrated fully-differential ADC drivers
    • Wide input common-mode voltage range
    • High common-mode rejection
    • Single-ended to differential conversion
  • Gain options include: 1.03, 1.25, 1.53, 2.03, 2.74, 4.11, and 5.77
    • Integrated gain-setting resistors
  • High performance
    • 16-bit resolution, no missing codes
    • Throughput: 20MSPS per channel
    • Conversion latency: 78.13ns
    • INL: ±5ppm (typical), ±12ppm (maximum)
    • SNR/THD
      • 91.9dBFS (typical)/−111.0dBc (typical) at fIN = 1kHz
      • 90.9dBFS (typical)/−107.8dBc (typical) at fIN = 500kHz
    • Noise spectral density: −158.4dBFS/Hz
  • Low power
    • 97.9mW per channel typical at 20MSPS
  • Integrated, low-drift reference buffers and decoupling
  • Integrated VCM generation
  • Digital features and data interface
    • Conversion result FIFO, 16k samples per channel
    • Digital averaging filter with up to 210 decimation
  • SPI configuration per channel
  • Configurable data interface per channel
    • Single lane, DDR, serial LVDS, 320Mbps per lane
    • Dual lane, DDR, serial LVDS, 160Mbps per lane
    • Single/quad lane SPI data interface
  • Package
    • 196-ball, 10mm x 10mm CSP_BGA, 0.65mm pitch
    • Integrated supply decoupling capacitors
  • Operating temperature range: −40°C to +85°C
AD4884
Dual-Channel 16-Bit, 20MSPS, SAR ADC with Analog Front End
AD4884 Typical Application Diagram AD4884 Pin Configuration AD4884 Chip Illustration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD4884

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD4884

Evaluating the AD4884, Dual-Channel 16-Bit, 20MSPS, SAR ADC with Analog Front End

Features and Benefits

  • Fully-featured evaluation board for the AD4884
  • Analysis | Control | Evaluation (ACE) Software plug-in available for device configuration, data capture, and performance evaluation
  • Flexible analog front end
  • On-board power solution and precision reference
  • On-board clock generation circuitry with sampling frequency control via the ACE software
  • FMC compatible

Product Details

The EVAL-AD4884-FMCZ evaluation board is designed to demonstrate the performance of the AD4884 dual channel ADC with integrated analog front end (AFE) and provide access to a limited set of features from the chip in the ACE software environment. The EVAL-AD4884-FMCZ evaluation kit supports the following AD4884 features:

  • Low-voltage digital signaling (LVDS) data output interface.
  • Analog-to-digital converter (ADC) configuration via serial peripheral interface (SPI).
  • Internal or external generation of 1.1V regulated supply rails.
  • Sampling rate capability between 1.25MSPS and 20MSPS.

The EVAL-AD4884-FMCZ evaluation board is designed for use with the Digilent ZedBoard via the field programmable gate array (FPGA) mezzanine card (FMC) connector. The ZedBoard uses a Xilinx Zynq7000 system on chip (SoC) that runs Analog Devices, Inc., Kuiper Linux and LIBIIO included on the SD card supplied in the evaluation board kit to facilitate communication with the EVALAD4884- FMCZ, enabling ADC configuration and data capture. The ZedBoard also provides the communication link to the host PC and the ACE Software plug-in.

Full specifications on the AD4884 are available in the AD4884 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-AD4884-FMCZ evaluation board.

For the current schematics, layouts, and bill of materials, refer to the EVAL-AD4884-FMCZ product page.

EVAL-AD4884
Evaluating the AD4884, Dual-Channel 16-Bit, 20MSPS, SAR ADC with Analog Front End
EVAL-AD488x Evaluation Board Angle View EVAL-AD488x Evaluation Board Top View EVAL-AD488x Evaluation Board  Bottom View

Latest Discussions

No discussions on AD4884 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed