EVAL-ADV739X Evaluation Platform.

产品详情

Analog Devices has developed a 2 piece modular system to evaluate the ADV7390, ADV7391, ADV7392, ADV7393 Encoders.

The 2 piece system consists of a front end board featuring an ADV7403 Analog Devices Multiformat decoder, Cypress USB microcontroller and a Xilinx Spartan 3 FPGA. This board provides data to be sent to Encoder board plugged in to the back end.

Features

The back end plug-in module features the encoder of choice.The form factor of these plug in-modules emphasize the small form factor of this range of video Encoders. The plug-in modules are listed here and are orderable below:

- EVAL-ADV7390EBZ
- EVAL-ADV7391EBZ
- EVAL-ADV7392EBZ
- EVAL-ADV7393EBZ

Functional Block Diagram

EVAL-ADV739x functional block diagram

Documentation

EngineerZone

Complete documentation and design support files can be found on EngineerZone.

Sample购买

价格,封装及供货状态

EVAL-ADV739X Evaluation Platform.
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-ADV739XFEZ 产品状态: 联络ADI Front-end Evaluation Board $ 325.00 -
EVAL-ADV7390-AEBZ 产品状态: 联络ADI Evaluation Board $ 0.00 - 联络ADI
EVAL-ADV7390EBZ 产品状态: 联络ADI Evaluation Board $ 85.00 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭