添加到信号链设计器

AD8383:  Low Cost 10-Bit, 6-Channel Output Decimating LCD DecDriver®

产品详情

The AD8383 provides a fast, 10-bit latched decimating digital input that drives six high voltage outputs. 10-bit input words are sequentially loaded into six separate, high speed, bipolar DACs. Flexible digital input format allows several AD8383s to be used in parallel for higher resolution displays. STSQ synchronizes sequential input loading, XFR controls synchronous output updating, and R/L controls the direction of loading as either left-to-right or right-to-left. Six channels of high voltage output drivers drive to within 1.3V of the rail. For maximum flexibility, the output signal can be adjusted for dc reference, signal inversion.

The AD8383 is fabricated on the 26 V, fast bipolar XFHV process developed by ADI. This process provides fast input logic, bipolar DACs with trimmed accuracy and fast settling, high voltage, precision driver amplifiers on the same chip.

The AD8383 dissipates 0.7W nominal static power. The STBY pin reduces power to a minimum, with fast recovery.

The AD8383 is offered in a 48-lead, 7mm x 7mm x 0.85mm LFCSP package and operates over the commercial temperature range of 0°C to 85°C.

特点和优势

  • High Voltage Drive to within 1.3V of
    Supply Rails
  • Output Short Circuit Protection
  • High Update Rates
  • Fast, 100 Ms/s, 10-Bit Input Data Update Rate
  • Low Static Power Dissipation: 0.7W
    Includes STBY Function
  • Voltage Controlled Video Reference (Brightness) and Full-Scale (Contrast)
    Output Levels
  • INV Bit Reverses Polarity of
    Video Signal
  • 3.3V Logic, 9V to 18V Analog Supplies
  • High Accuracy Voltage Outputs
  • Laser Trimming Eliminates the Need for Adjustments
  • Flexible Logic
  • STSQ/XFR Allow Parallel AD8383 Operation at Various Resolutions

Functional Block Diagram for AD8383

文档

快讯名称 内容类型 文件类型
AD8383: Low Cost 10-Bit, 6-Channel Output Decimating LCD DecDriver® Data Sheet  (Rev 0, 01/2004) (pdf, 376 kB) 产品数据手册 PDF
Advantiv™ Advanced TV Solutions Meeting Today's Digital Entertainment Challenges 技术资料 HTML
ADI公司在高级电视领域 概况 HTML
Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
概况 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.