| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD13280: Dual Channel, 12-Bit, 80 MSPS A/D Converter with Analog Input Signal Conditioning Data Sheet (Rev C, 04/2008) (pdf, 792 kB) | 产品数据手册 | |
| AN-302: 02: Exploit Digital Advantages in an SSB Receiver (pdf, 417 kB) | 应用笔记 | |
| AN-101: 交会图发生器加快模数转换器评估 (pdf, 280 kB) | 应用笔记 | |
| AN-101: Cross Plot Generator Allows Quick A/D Converter Evaluation (pdf, 280 kB) | 应用笔记 | |
|
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03) Invites Customer Participation in Creative Mil/Aero System Solutions |
推荐读物 | |
| MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB) | 技术文章 | |
| Class T Satellite Products (pdf, 124 kB) | 技术文章 | |
| Multi-Channel Analog-to-Digital Converter Module Integration (pdf, 20 kB) | 技术文章 | |
|
Correlating High-Speed ADC Performance to Multicarrier 3G Requirements
by Brad Brannon (RF Design, 6/1/2003) |
技术文章 | HTML |
|
DNL and Some of its Effects on Converter Performance
... by Brad Brannon, Analog Devices, Inc. (Wireless Design & Development, June 2001) |
技术文章 | HTML |
|
Proper Grounding Is Critical For High-Speed Systems
... by Walt Kester and James Bryant, Analog Devices, Inc. (Wireless Systems Design, May 2000) |
技术文章 | HTML |
|
14-Bit Monolithic ADCs: First to Sample Faster than 1 MSPS
(Analog Dialogue, Vol. 31, No. 2, 1997) |
《模拟对话》杂志 | HTML |
|
Ultrasound Analog Electronics Primer
(Analog Dialogue, Vol. 33, No. 5, May, 1999) |
《模拟对话》杂志 | HTML |
|
GIDEP - Product Change Notice
(pdf, 72 kB)
(2/2/00) ADI Philippines is being qualified as alternative sites for QMLV, Class S, JAN S and customer SCD Drawings for screening, testing, and quality conformance testing presently tested at ADI Santa Clara, CA. The device types effected by this move are listed in the Appendices. |
航天信息 | |
|
Space Products Signal Chain
(pdf, 176 kB)
(Revised 12/01) Satellite signal chain with suggested part types in various locations. |
航天信息 | |
|
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace. |
航天信息 | |
| Quality Assurance | 质量保证 | HTML |
| Product/Process Reliability Flow (pdf, 5 kB) | 质量保证 | |
| Generic Qual Plan Flow (pdf, 6 kB) | 质量保证 | |
| Technology Overview | 概况 | HTML |
| Multi-Chip Products Capability Brochure (pdf, 112 kB) | 概况 | |
|
Capabilities Overview Briefing
(pdf, 1458 kB)
High Performance Signal Processing Solutions for Military and Aerospace |
概况 | |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。