AD8382

NOT RECOMMENDED FOR NEW DESIGNS

High Performance 12-Bit, 6-Channel Output, Decimating LCD DecDriver®

Viewing:

Overview

  • High accuracy, high resolution voltage outputs
  • Fast settling, high voltage drive
  • High update rates
  • Voltage controlled video reference (brightness) and full-scale (contrast) output levels
  • Flexible logic
  • Output overload protection
  • Low static power dissipation: 743 mW
  • 3.3V logic, 9V to 18V analog supplies
  • Available in 48-lead 7mm × 7mm LFCSP
AD8382
High Performance 12-Bit, 6-Channel Output, Decimating LCD DecDriver®
AD8382 Functional Block Diagram AD8382 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD8382 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed