Добавить к Мастеру создания структурных схем

ADG1234:  Low Capacitance, Quad SPDT ±15 V/12 V iCMOS® Switch

Информация о продукте

Статус продукта:Производство

The ADG1234 is a monolithic iCMOS® analog switch comprising of four independently selectable single pole, double throw (SPDT) switches. All channels exhibit break-before-make switching action preventing momentary shorting when switching channels. An overbar: EN input on the ADG1234 is used to enable or disable the device. When disabled, all channels are switched OFF.

The iCMOS (industrial-CMOS) modular manufacturing process combines high voltage complementary metal-oxide semiconductor (CMOS) and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no other generation of high voltage parts has been able to achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size.

The ultralow capacitance and charge injection of these multiplexers make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Fast switching speed coupled with high signal bandwidth make the parts suitable for video signal switching. iCMOS construction ensures ultralow power dissipation, making the parts ideally suited for portable and batterypowered instruments.


Applications
  • Audio and Video Routing
  • Automatic Test Equipment
  • Data Acquisition Systems
  • Battery-powered Systems
  • Sample-and-hold Systems
  • Communication Systems
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • 1.5 pF Off Capacitance
    • 0.5 pC Charge Injection
    • 33 V Supply Range
    • 120 Ω on Resistance
    • Fully Specified at ±15 V/+12 V
    • 3 V Logic Compatible Inputs
    • Rail-to-rail Operation
    • Break-before-make Switching Action
    • 16-lead and 20-lead TSSOP and 4 mm × 4 mm LFCSP Packages
    • Typical Power Consumption (< 0.03 μW)

    Functional Block Diagram for ADG1234

    Документация

    Наименование Тип контента Тип файлов
    ADG1233/ADG1234: Low Capacitance, Triple/Quad SPDT ±15 V/+12 V iCMOS™ Switches Data Sheet (Rev B, 02/2009) (pdf, 1663 kB) Технические описания PDF
    AN-874: Operating the ADG12xx Series of Parts with 5 V Supplies and the Impact on Performance  (pdf, 206 kB) Статьи по применению PDF
    Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
    Analog Switches Set Benchmarks
    (EEPN, 3/5/2006)
    Обзоры продукции HTML
    Leading Inside Advertorials: A Whole New Value Equation for Industrial Designs  (pdf, 157 kB) Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADG1234 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть