Добавить к Мастеру создания структурных схем

AD8336:  General-Purpose, −55°C to +125°C, Wide Bandwidth, DC-Coupled VGA

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8336 is a low noise, single-ended, linear-in-dB, general-purpose variable gain amplifier, usable over a large range of supply voltages. It features an uncommitted preamplifier (preamp) with a usable gain range of 6 dB to 26 dB established by external resistors in the classical manner. The VGA gain range is 0 dB to 60 dB, and its absolute gain limits are −26 dB to +34 dB. When the preamplifier gain is adjusted for 12 dB, the combined 3 dB bandwidth of the preamp and VGA is 100 MHz, and the amplifier is fully usable to 80 MHz. With ±5 V supplies, the maximum output swing is 7 V p-p.

Thanks to its X-Amp® architecture, excellent bandwidth uniformity is maintained across the entire gain range of the VGA. Intended for a broad spectrum of applications, the differential gain control interface provides precise linear-in-dB gain scaling of 50 dB/V over the temperature span of −55°C to +125 °C. The differential gain control is easy to interface with a variety of external circuits within the common-mode voltage limits of the AD8336.

The large supply voltage range makes the AD8336 particularly suited for industrial medical applications and for video circuits. Dual-supply operation enables bipolar input signals, such as those generated by photodiodes or photomultiplier tubes.

The fully independent voltage feedback preamp allows both inverting and noninverting gain topologies, making it a fully bipolar VGA. The AD8336 can be used within the specified gain range of −14 dB to +60 dB by selecting a preamp gain between 6 dB and 26 dB and choosing appropriate feedback resistors. For the nominal preamp gain of 4×, the overall gain range is −14 dB to +46 dB.

In critical applications, the quiescent power can be reduced by about half by using the power adjust pin, PWRA. This is especially useful when operating with high supply voltages of up to ±12 V, or at high temperatures.

The operating temperature range is −55°C to +125°C. The AD8336 is available in a 16-lead LFCSP (4 mm × 4 mm).

Applications

  • Industrial process controls
  • High performance AGC systems
  • I/Q signal processing
  • Video
  • Industrial and medical ultrasound
  • Radar receivers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low noise
    Voltage noise = 3 nV/√Hz
    Current noise = 3 pA/√Hz
  • Small signal BW: 115 MHz
  • Large signal BW: 2 V p-p = 80 MHz
  • Slew rate: 550 V/μs, 2 V p-p
  • Gain ranges (specified)
    −14 dB to +46 dB, 0 dB to 60 dB
  • Gain scaling: 50 dB/V
  • DC coupled
  • Temperature Range: −55°C to +125°C Power
    150 mW @ ±3 V, −55°C < T < +125°C
    84 mW @ ±3 V, PWRA = 3 V

Functional Block Diagram for AD8336

Документация

Наименование Тип контента Тип файлов
AD8336: General-Purpose, −55°C to +125°C, Wide Bandwidth, DC-Coupled VGA Data Sheet (Rev C, 05/2011) (pdf, 1409 kB) Технические описания PDF
AN-934: 60 dB Wide Dynamic Range, Low Frequency AGC Circuit Using a Single VGA  (pdf, 317 kB) Статьи по применению PDF
Variable Gain Amplifier Selection Table  (pdf, 68 kB) Product Selection Guide PDF
AD8336: VGA Delivers High Bandwidth/Gain With Industrial Rail Capability  (htm)
(AnalogZONE, 7/17/2006)
Обзоры продукции HTM
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Обзор PDF
Leading Inside Advertorials: Solving Dynamic Range Problems in Analog Systems  (pdf, 75 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
What are Variable Gain Amplifiers (VGA's) and how are they used? FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8336 SPICE Macro Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8336 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8336-EVALZ Статус: Prodn Evaluation Board $ 91,03 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть