Добавить к Мастеру создания структурных схем

AD8332:  Dual VGA with Ultralow Noise Preamplifier and Programmable RIN

Информация о продукте

Статус продукта:Производство

The AD8332 is a dual channel ultralow noise, linear-in-dB, variable gain amplifier (VGA). Optimized for ultrasound systems, they are usable as a low noise variable gain element at frequencies up to 120 MHz.

Included in each channel are an ultralow noise preamplifier (LNA), an X-AMP® VGA with 48 dB of gain range, and a selectable gain postamplifier with adjustable output limiting. The LNA gain is 19 dB with a single-ended input and differential outputs. Using a single resistor, the LNA input impedance can be adjusted to match a signal source without compromising noise performance.

The operating temperature range is -40°C to +85°C. The AD8332 is available in a 28-lead TSSOP and 32-lead LFCSP packages.

The AD8332 is a dual version of the single AD8331 and quad AD8334.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Ultralow noise preamplifier
    Voltage noise = 0.74 nV/√Hz
    Current noise = 2.5 pA/√Hz
  • 3 dB bandwidth: 100 MHz
  • Wide gain range with programmable postamp
    -4.5 dB to +43.5 dB
    +7.5 dB to +55.5 dB
  • Low power: 145 mW/channel
  • Low output-referred noise:
    48 nV/√Hz typical
  • Active input impedance matching
  • Optimized for 10-bit/12-bit ADCs
  • Selectable output clamping level
  • Single 5 V supply operation
  • Available in lead frame chip scale package

Functional Block Diagram for AD8332

Документация

Наименование Тип контента Тип файлов
AD8331/AD8332/AD8334: Ultralow Noise VGAs with Preamplifier and Programmable RIN Data Sheet (Rev F, 04/2008) (pdf, 861 kB) Технические описания PDF
Design and Operation of Automatic Gain Control Loops for Receivers in Modern Communication Systems  (pdf, 129 kB) Обучение PDF
How Ultrasound System Considerations Influence Front-End Component Choice
There are major trade-offs to be considered when designing ultrasound front-end circuits. Performance parameters in the front-end circuit components affect diagnostic performance—and conversely, system configuration and objectives affect the choice of components.

(Analog Dialogue, Vol. 36, No. 3, May-July, 2002)
Журнал Analog Dialogue HTML
Ultrasound System Considerations and their Impact on Front-End Components  (pdf)
(Analog Dialogue, Vol 36, No. 3)
Журнал Analog Dialogue PDF
Low Power Continuous Wave (CW) Doppler for Portable Ultrasound Systems Технические статьи HTML
How Ultrasound System Considerations Influence Front-End Component Choice
by Eberhard Brunner, Analog Devices, Inc.
(Analog Dialogue Vol. 36, May-July 2002)
Технические статьи HTML
Variable Gain Amplifier Selection Table  (pdf, 68 kB) Product Selection Guide PDF
ADT7301: Accurate, SPI-Compatible Temperature Sensor in SOT Package  (htm)
(analogZone September 1, 2003)
Обзоры продукции HTM
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Обзор PDF
Leading Inside Advertorials: Solving Dynamic Range Problems in Analog Systems  (pdf, 75 kB) Обзор PDF
What are Variable Gain Amplifiers (VGA's) and how are they used? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8332 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8332 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8332ACPZ-R2 Статус: Prodn 32 ld LFCSP (5x5mm CP-32-2) 32 Ind Reel, 250 $ 12,68 $ 12,68 Y  Используемые материалы PCN Купить
AD8332ACPZ-R7 Статус: Prodn 32 ld LFCSP (5x5mm CP-32-2) 32 Ind Reel, 1500 $ 12,68 $ 10,78 Y  Используемые материалы PCN Купить Образцы
AD8332ACPZ-RL Статус: Prodn 32 ld LFCSP (5x5mm CP-32-2) 32 Ind Reel, 5000 $ 12,68 $ 10,78 Y  Используемые материалы PCN Купить
AD8332ARU Статус: Prodn 28 ld TSSOP (4.4mm) 28 Ind Tube, 50 $ 14,32 $ 12,18 N  Используемые материалы PCN Купить
AD8332ARU-REEL Статус: Prodn 28 ld TSSOP (4.4mm) 28 Ind Reel, 2500 $ 14,32 $ 12,18 N  Используемые материалы PCN Купить
AD8332ARU-REEL7 Статус: Prodn 28 ld TSSOP (4.4mm) 28 Ind Reel, 1000 $ 14,32 $ 12,18 N  Используемые материалы PCN Купить
AD8332ARUZ Статус: Prodn 28 ld TSSOP (4.4mm) 28 Ind Tube, 50 $ 12,68 $ 10,78 Y  Используемые материалы PCN Купить
AD8332ARUZ-R7 Статус: Prodn 28 ld TSSOP (4.4mm) 28 Ind Reel, 1000 $ 12,68 $ 10,78 Y  Используемые материалы PCN Купить
AD8332ARUZ-RL Статус: Prodn 28 ld TSSOP (4.4mm) 28 Ind Reel, 2500 $ 12,68 $ 10,78 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8332-EVALZ Статус: Prodn Evaluation Board $ 148,76 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть