Добавить в Мастер Структурных Схем

AD8331:  Single VGA with Ultralow Noise Preamplifier and Programmable RIN

Информация о продукте

Статус продукта:Производство

The AD8331 is a single channel, ultralow noise, linear-in-dB, variable gain amplifier (VGA). Optimized for ultrasound systems, it is usable as a low noise variable gain element at frequencies up to 120 MHz.

Included is an ultralow noise preamplifier (LNA), an X-AMP® VGA with 48 dB of gain range, and a selectable gain postamplifier with adjustable output limiting. The LNA gain is 19 dB with a single-ended input and differential outputs. Using a single resistor, the LNA input impedance can be adjusted to match a signal source without compromising noise performance.

The 48 dB gain range of the VGA makes these devices suitable for a variety of applications. Excellent bandwidth uniformity is maintained across the entire range. The gain control interface provides precise linear-in-dB scaling of 50 dB/V for control voltages between 40 mV and 1 V. Factory trim ensures excellent part-to-part and channel-to-channel gain matching. Differential signal paths result in superb second- and third-order distortion performance and low crosstalk.

The operating temperature range is -40°C to +85°C. The AD8331 is available in a 20-lead QSOP package.

The AD8331 is a single version of the dual AD8332 and quad AD8334.

For information on specs, please see the AD8331/AD8332 datasheet.

Applications

  • Ultrasound and Sonar time-gain controls
  • High Performance AGC Systems
  • I/Q Signal Processing
  • High Speed ADC Drivers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Ultralow noise preamplifier:
    Voltage noise = 0.74 nV/√Hz
    Current noise = 2.5 pA/√Hz
  • 3 dB bandwidth: 120 MHz
  • Low power: 125 mW/channel
  • Wide gain range with programmable postamp
    -4.5 dB to +43.5 dB
    +7.5 dB to +55.5 dB
  • Low output-referred noise:
    48 nV/√Hz typical
  • Active input impedance matching
  • Optimized for 10-bit/12-bit ADCs
  • Selectable output clamping level
  • Single 5 V supply operation
  • Available in a 20-lead QSOP package

Functional Block Diagram for AD8331

Документация

Наименование Тип контента Тип файлов
AD8331/AD8332/AD8334: Ultralow Noise VGAs with Preamplifier and Programmable RIN Data Sheet (Rev G, 10/2010) (pdf, 861 kB) Технические описания PDF
CN-0096: Подключение высокочастотного усилителя с переменным коэффициентом усиления AD8331 к 10-разрядному АЦП AD9215 с быстродействием 65 MSPS/80 MSPS/105 MSPS  (pdf, 183 kB) Circuit Note PDF
Design and Operation of Automatic Gain Control Loops for Receivers in Modern Communication Systems  (pdf, 129 kB) Обучение PDF
How Ultrasound System Considerations Influence Front-End Component Choice
by Eberhard Brunner, Analog Devices, Inc.
(Analog Dialogue Vol. 36, May-July 2002)
Технические статьи HTML
Variable Gain Amplifier Selection Table  (pdf, 68 kB) Product Selection Guide PDF
ADT7301: Accurate, SPI-Compatible Temperature Sensor in SOT Package  (htm)
(analogZone September 1, 2003)
Обзоры продукции HTM
RF Source Booklet  (PDF, 4353 kB)
RF IC Product Overview - Version P (02/2014)
Обзор PDF
Leading Inside Advertorials: Solving Dynamic Range Problems in Analog Systems  (pdf, 75 kB) Обзор PDF
What are Variable Gain Amplifiers (VGA's) and how are they used? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8331 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеки компонентов, совместимые с широким спектром современных САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8331-EVALZ Статус: Контакты Evaluation Board $ 82,38 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть