Добавить к Мастеру создания структурных схем

ADN2880:  3.2 Gbps 3.3V Low Noise TIA for Small Form Factors

Информация о продукте

Статус продукта:Производство

The ADN2880 is a compact, high performance 3.3 V power supply SiGe transimpedance amplifier (TIA) optimized for small form factor Metro-Access and Ethernet PIN/APD-TIA modules operating up to 3.2Gbps. It is a single chip solution for detecting photodiode current with a differential output voltage.

The ADN2880 features low input referred noise current of 400 nA enabling -24 dBm sensitivity; 2.1 GHz minimum BW enables up to 2.7 Gbps operation; +3.25 dBm nominal operation at 10 dB extinction ratio.

To facilitate assembly in small form factor packages such as a TO-CAN, the ADN2880 integrates a photodiode filter network on chip and features 20 kHz low frequency cutoff without any external components.

The ADN2880 operates with a 3.3 Volt power supply and is available in die form, with a chip area of less than 1 mm2.

Applications

  • PIN/APD-TIA Receive Optical Sub-Assemblies
  • Up to 3.2Gbps LX4/GbE/FC Optical Receivers, Transceivers, Transponders
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Technology: High Performance SiGe
    • Bandwidth: 2.1 GHz minimum
    • Input Noise Current Density: 8 pA/RtHz Optical sensitivity: -24 dBm
    • Differential Trans-Impedance: 5000 V/A
    • Power Dissipation: 75 mW
    • Differential Output: 250 mV pk-pk
    • Input Current Overload: +3.25 mA pk-pk
    • On-chip PD filter: RF = 200 Ω CF = 20 pF
    • Output Resistance: 50 Ω / side
    • Die Size: 0.7 mm x 1.2 mm

    Functional Block Diagram for ADN2880

    OF NOTE ...

    For an opportunity to receive a copy of the Applications Note: Detailed Applications and Design Information for ADI's SFP Reference Design, please contact the Fiber Optic IC Development Group.

    Документация

    Наименование Тип контента Тип файлов
    ADN2880: 3.2 Gbps, 3.3 V, Low Noise, Transimpedance Amplifier Data Sheet (Rev 0, 07/2005) (pdf, 349 kB) Технические описания PDF
    Transceiver targets 4x Fibre Channel Applications
    New optical transceiver chipset and reference design from Analog Devices supports both gigabit Ethernet and Fibre Channel data rates up to 4.25 Gbps (eeProductCenter, 1/20/05)
    Обзоры продукции HTML
    4X Fibre Channel Chipset and Reference Design Обзор HTML
    SFP Chipset and Reference Design Simplify 4.25 Gbps Transceivers Обзор HTML
    Optical and High Speed Networking  (pdf, 2236 kB)
    Analog Devices’ optical and high speed networking ICs solve a depth and breadth of challenges faced by today’s designers of datacom and telecom systems, optical modules, and subsystems. Analog Devices products address a wide range of networking applications from O/E/O conversion, clock recovery, and backplane transmission to monitoring and control of optical power, power management, and clock generation and distribution.
    Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADN2880 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть