Добавить к Мастеру создания структурных схем

AD8274:  Very Low Distortion, Precision Difference Amplifier

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8274 is a difference amplifier that delivers excellent ac and dc performance. Built on Analog Devices, Inc., proprietary iPolar® process and laser-trimmed resistors, AD8274 achieves a breakthrough in distortion vs. current consumption and has excellent gain drift, gain accuracy, and CMRR.

Distortion in the audio band is an extremely low 0.00025% (112 dB) at a gain of ½ and 0.00035% (109 dB) at a gain of 2 while driving a 600 Ω load

With supply voltages up to ±18 V (+36 V single supply), the AD8274 is well suited for measuring large industrial signals. Additionally, the part’s resistor divider architecture allows it to measure voltages beyond the supplies.

With no external components, the AD8274 can be configured as a G = ½ or G = 2 difference amplifier. For single-ended applications that need high gain stability or low distortion performance, the AD8274 can also be configured for several gains ranging from −2 to +3.

The excellent distortion and dc performance of the AD8274, along with its high slew rate and bandwidth, make it an excellent ADC driver. Because of the part’s high output drive, it also makes a very good cable driver.

The AD8274 only requires 2.6 mA maximum supply current. It is specified over the industrial temperature range of −40°C to +85°C and is fully RoHS compliant. For the dual version, see the AD8273 data sheet.

Applications

  • ADC driver
  • High performance audio
  • Instrumentation amplifier building blocks
  • Level translators
  • Automatic test equipment
  • Sine/cosine encoders

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Very low distortion
    0.00025% THD + N ( 20 kHz)
    0.0015% THD + N (100 kHz)
    Drives 600 Ω loads
  • Excellent gain accuracy
    0.03% maximum gain error
    2 ppm/°C maximum gain drift
    Gains of ½ or 2
  • AC specifications
    20 V/µs minimum slew rate
    800 ns to 0.01% settling time
  • High accuracy dc performance
    83 dB minimum CMRR
    700 µV maximum offset voltage
  • 8-lead SOIC and MSOP packages
  • Supply current: 2.6 mA maximum
  • Supply range: ±2.5 V to ±18 V

AD8274 Functional Block Diagram

Документация

Наименование Тип контента Тип файлов
AD8274: Very Low Distortion, Precision Difference Amplifier Data Sheet (Rev C, 08/2011) (pdf, 415 kB) Технические описания PDF
CN-0122: High Speed Instrumentation Amplifier Using the AD8271 Difference Amplifier and the ADA4627-1 JFET Input Op Amp  (pdf, 159 kB) Circuit Note PDF
CN-0116: High Voltage, High Precision Current Sensing with Output Level Shifting Using the AD8210 Current Sense Amplifier and the AD8274 Difference Amplifier  (pdf, 208 kB) Circuit Note PDF
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Технические статьи HTML
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Техническая периодика HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8274 SPICE Macro Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть