Добавить к Мастеру создания структурных схем

AD8216:  High Bandwidth, Bidirectional 65 V Difference Amplifier

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8216 is a single-supply, difference amplifier ideal for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range extends from −4 V to +65 V. The typical supply voltage is 5 V. The AD8216 features a 3 MHz bandwidth, allowing for the input-to-output propagation delay that is always less than 150 ns. This feature is ideal for applications monitoring rapidly increasing and decreasing load currents.

The AD8216 is offered in a SOIC package. The operating temperature range is −40°C to +125°C.

Excellent ac and dc performance over temperature keep errors in the measurement loop to a minimum. Offset and gain drift are guaranteed to a maximum of 20 μV/°C and 15 ppm/°C, respectively.

The output offset can be adjusted from 0.06 V to 4.9 V with a 5 V supply by using the VREF1 pin and the VREF2 pin. With the VREF1 pin attached to the V+ pin and the VREF2 pin attached to the GND pin, the output is set at half scale. Attaching both VREF1 and VREF2 to GND causes the output to be unipolar, starting near ground. Attaching both VREF1 and VREF2 to V+ causes the output to be unipolar, starting near V+. Other offsets can be obtained by applying an external voltage to VREF1 and VREF2.

Applications

  • High-side current sensing in
  • DC-to-dc converters
    Motor controls
    Transmission controls
    Diesel-injection controls
    Engine management
    Suspension controls
    Vehicle dynamic controls

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • ±4000 V HBM ESD
  • Ideal for current shunt applications
  • High common-mode voltage range
    −4 V to +65 V operating
    −40 V to +80 V survival
    3 MHz bandwidth
    <100 ns output propagation delay
  • Gain: 3 V/V
  • Wide operating temperature range
    −40°C to +125°C
  • Adjustable output offset
  • Available in 8-lead SOIC
  • Excellent ac and dc performance
    10 μV/°C offset drift
    10 ppm/°C gain drift
  • Qualified for automotive applications

Functional Block Diagram for AD8216

Документация

Наименование Тип контента Тип файлов
AD8216: High Bandwidth, Bidirectional 65 V Difference Amplifier Data Sheet (Rev B, 10/2011) (pdf, 423 kB) Технические описания PDF
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Технические статьи HTML
Brochure: Monitor and Control Solutions for Communications Systems Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8216 SPICE Macro Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8216 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть