Добавить к Мастеру создания структурных схем

ADA4830-1:  High Speed Difference Amplifier with Input Short to Battery Protection

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADA4830-1 (single) and ADA4830-2 (dual) are monolithic, high speed difference amplifiers that integrate input overvoltage (short-to-battery) protection of up to 18 V with a wide input common-mode voltage range and excellent ESD robustness. They are intended for use as receivers for differential or pseudo differential CVBS and other high speed video signals in harsh, noisy environments such as automotive infotainment and vision systems. The ADA4830-1 and ADA4830-2 combine high speed and precision, which allows for accurate reproduction of CVBS video signals, yet rejects unwanted common-mode error voltages.

The short to battery protection that is integrated into the ADA4830-1 employs fast switching circuitry to clamp and hold internal voltage nodes at a safe level when an input overvoltage condition is detected. This protection allows the inputs of the ADA4830-1 to be directly connected to a remote video source, such as a rearview camera, without the need for large expensive series capacitors. The ADA4830-1 can withstand direct short to battery voltages as high as 18 V on its input pins.

The ADA4830-1 is designed to operate at supply voltages as low as 2.9 V and as high as 5.5 V, using only 6.8 mA of supply current per channel. The device provides true single-supply capability, allowing the input signal to extend 8.5 V below the negative rail and to 8.5 V above ground on a single 5 V supply. At the output, the amplifier can swing to within 250 mV of either supply rail into a 150 Ω load.

The ADA4830-1 presents a gain of 0.5 V/V at its output. This is designed to keep the video signal within the allowed range of the video decoder, which is typically 1 V p-p or less.

The ADA4830-1 is available in a 3 mm × 3 mm, 8-lead LFCSP package and is specified for operation over the automotive temperature range of −40°C to +125°C.

APPLICATIONS

  • Automotive vision systems
  • Automotive infotainment
  • Surveillance systems

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Input overvoltage (short to battery) protection of up to 18 V
  • Short to battery output flag for wire diagnostics
  • Wide input common mode range with single 5 V supply
  • High-performance video amplifier with 0.5 V/V gain
    -- −3 dB bandwidth of 84 MHz
    -- 220 V/µs slew rate (2 V step)
  • Excellent video specifications
  • 0.1 dB flatness to 20 MHz
  • SNR of 73 dB to 15 MHz
  • Differential gain of 0.1%
  • Differential phase of 0.1°
  • Power-down mode
  • Space saving 3 mm × 3 mm LFCSP package
  • Wide operating temperature range: −40°C to +125°C

Functional Block Diagram for ADA4830-1

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADA4830-1 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADA4830-1 Evalution Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADA4830-1BCP-EBZ Статус: Prodn 8-Lead LFCSP Evaluation Board $ 51,71 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть