Информация о продукте

Статус продукта:Производство

The AD8337 is a low noise, single-ended, linear-in-dB, general-purpose variable gain amplifier (VGA) usable at frequencies from dc to 100 MHz; the −3 dB bandwidth is 280 MHz. Excellent bandwidth uniformity across the entire gain range and low output-referred noise makes the AD8337 ideal for gain trim applications and for driving high speed analog-to-digital converters (ADCs).

Excellent dc characteristics combined with high speed make the AD8337 particularly suited for industrial ultrasound, PET scanners, and video applications. Dual-supply operation enables gain control of negative-going pulses such as generated by photodiodes or photomultiplier tubes.

The AD8337 uses the popular and versatile X-AMP® architecture, exclusively from Analog Devices, Inc., with a gain range of 24 dB. The gain control interface provides precise linear-in-dB scaling of 19.7 dB/V, referenced to VCOM.

The AD8337 includes an uncommitted operational current-feedback preamplifier (PrA) that operates in inverting or noninverting configurations. Using external resistors, the device can be configured for gains of 6 dB or greater. The AD8337 is characterized by a noninverting PrA gain of 2× using two external 100 Ω resistors. The attenuator has a range of 24 dB, and the output amplifier has a fixed gain of 8× (18.06 dB). The lowest nominal gain range is 0 dB to 24 dB and can be shifted up or down by adjusting the preamp gain. Multiple AD8337s can be connected in series for larger gain ranges, and for interstage filtering to suppress noise and distortion, and for nulling offset voltages.

The operating temperature range is –40°C to +85°C, and it is available in an 8-lead, 3 mm × 3 mm LFCSP.

APPLICATIONS

  • Gain trim
  • PET scanners
  • High performance AGC systems
  • I/Q signal processing
  • Video
  • Industrial and medical ultrasound
  • Radar receivers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low noise:
    Voltage noise = 2.2 nV/√Hz
    Current noise = 4.8 pA/√Hz (positive input)
  • Wide bandwidth (−3 dB) = 280 MHz
  • Nominal gain range: 0 dB to 24 dB (preamp gain = 6 dB)
  • Gain scaling: 19.7 dB/V
  • DC-coupled
  • Single-ended input and output
  • High speed uncommitted op amp input
  • Supplies: +5 V, ±2.5 V, or ±5 V
  • Low power: 78 mW with ±2.5 V supplies

Functional Block Diagram for AD8337

Документация

Наименование Тип контента Тип файлов
AD8337: General-Purpose, Low Cost, DC-Coupled VGA Data Sheet (Rev C, 11/2009) (pdf, 785 kB) Технические описания PDF
How Ultrasound System Considerations Influence Front-End Component Choice
by Eberhard Brunner, Analog Devices, Inc.
(Analog Dialogue Vol. 36, May-July 2002)
Технические статьи HTML
Variable Gain Amplifier Selection Table  (pdf, 68 kB) Product Selection Guide PDF
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Обзор PDF
Leading Inside Advertorials: Solving Dynamic Range Problems in Analog Systems  (pdf, 75 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
What are Variable Gain Amplifiers (VGA's) and how are they used? FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8337 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8337-EVALZ Статус: Prodn Evaluation Board $ 82,38 Да -
AD8337-EVALZ-INV Статус: Prodn Evaluation Board $ 135,33 Да -
AD8337-EVALZ-SS Статус: Prodn Evaluation Board $ 188,28 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть