Добавить в Мастер Структурных Схем

AD8334:  Quad VGA with Ultralow Noise Preamplifier and Programmable RIN

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8334 is an ultralow noise, quad channel linear-in-dB variable gain amplifier (VGA). Although optimized for ultrasound systems, it may be used as a low noise variable gain control in any application whose operating frequency is less than 100 MHz.

Included in each channel are an ultralow noise preamp (LNA), an X-AMP® VGA with 48 dB of gain range, and a selectable gain postamp with adjustable output limiting. The LNA gain is 19 dB with a single-ended input and differential outputs. Using a single resistor, the LNA input impedance can be adjusted to match a signal source without compromising noise performance.

The 48 dB gain range of the VGA makes these devices suitable for a variety of applications. Excellent bandwidth uniformity is maintained across the entire range. The gain control interface provides precise linear-in-dB scaling of 50 dB/V for control voltages between 40 mV and 1 V. Factory trim ensures excellent part-to-part and channel-to-channel gain matching. Differential signal paths result in superb second- and third-order distortion performance and low crosstalk.

The AD8334 is a quad version of the single AD8331 and dual AD8332.

For more information on specs, please see the AD8332 datasheet.

Applications

  • Ultrasound and Sonar time-gain controls
  • High Performance AGC Systems
  • I/Q Signal Processing
  • High Speed ADC Drivers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Ultralow noise (preamp)
    Voltage noise = 0.74 nV/√Hz
    Current noise = 2.5 pA/√Hz
  • 3 dB bandwidth: 100 MHz
  • Low Power: 145 mW/channel
  • Bandwidth: 100 MHz (-3 dB)
  • Wide gain range with programmable postamp
    −4.5 dB to +43.5 dB in LO gain mode
    7.5 dB to 55.5 dB in HI gain mode
  • Low output-referred noise:
    48 nV/√Hz typical
  • Active input impedance matching
  • Optimized for 10-bit/12-bit ADCs
  • Selectable output clamping level
  • AD8334 available in lead frame chip scale package

Functional Block Diagram for AD8334

Of Note . . .

Technical Article: Complete Analog Front End (AFE) for Advanced Ultrasound Equipment

For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare.

Документация

Наименование Тип контента Тип файлов
AD8331/AD8332/AD8334: Ultralow Noise VGAs with Preamplifier and Programmable RIN Data Sheet (Rev G, 10/2010) (pdf, 861 kB) Технические описания PDF
Design and Operation of Automatic Gain Control Loops for Receivers in Modern Communication Systems  (pdf, 129 kB) Обучение PDF
Ultrasound System Considerations and their Impact on Front-End Components  (pdf)
(Analog Dialogue, Vol 36, No. 3)
Журнал Analog Dialogue PDF
How Ultrasound System Considerations Influence Front-End Component Choice
by Eberhard Brunner, Analog Devices, Inc.
(Analog Dialogue Vol. 36, May-July 2002)
Технические статьи HTML
Variable Gain Amplifier Selection Table  (pdf, 68 kB) Product Selection Guide PDF
High-Speed, 14-Bit Quad ADC Targets Medical Imaging Applications
(RF Design, June 1, 2006)
Обзоры продукции HTML
Analog Front End Improves Ultrasound Images
(eeProductCenter, 9/19/2005)
Обзоры продукции HTML
ADT7301: Accurate, SPI-Compatible Temperature Sensor in SOT Package  (htm)
(analogZone September 1, 2003)
Обзоры продукции HTM
RF Source Booklet  (PDF, 4353 kB)
RF IC Product Overview - Version P (02/2014)
Обзор PDF
Leading Inside Advertorials: Solving Dynamic Range Problems in Analog Systems  (pdf, 75 kB) Обзор PDF
Medical Applications Обзор HTML
What are Variable Gain Amplifiers (VGA's) and how are they used? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8334 SPICE Macro-Model Модели SPICE HTML
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8334-EVALZ Статус: Prodn Evaluation Board $ 294,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.