Добавить в Мастер Структурных Схем

ADM4073:  Low Cost, Voltage Output, High-side Current Sense Amplifier

Информация о продукте

Статус продукта:Производство

The ADM4073 is a low-cost, high-side current-sense amplifier, and features a voltage output that does not require gain setting resistors. This makes it ideal for small portable applications such as cell phones, notebook computers, PDAs, and other systems where current monitoring is crucial. High-side current monitoring ensures the ground path is not interrupted making the ADM4073 particularly useful in rechargeable battery powered systems and the wide 1.8MHz bandwidth makes it suitable for use inside battery-charger control loops. The input common-mode range of +2V to +28V is independent of the supply voltage.

The combination of three gain versions and a selectable external-sense resistor sets the full-scale current reading. The ADM4073 offers a high level of integration, resulting in a simple and compact current-sense solution.

The ADM4073 operates from a +3V to +28V single supply and draws only 0.5mA of supply current. This device is specified over the automotive operating temperature range (-40°C to +125°C) and is available in a 6-pin SOT-23 package.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low-Cost, Compact, Current-Sense Solution
  • Three Gain Versions Available:
    +20V/V (ADM4073T)
    +50V/V (ADM4073F)
    +100V/V (ADM4073H)
  • ±1.0° Full-Scale Accuracy
  • 500µA Supply Current
  • Wide 1.8MHz Bandwidth
  • +3V to +28V Operating Supply
  • Wide +2V to +28V Common-Mode Range Independent of Supply Voltage
  • Operates from -40°C to +125°C
  • Available in a 6-Pin SOT-23 Package
  • Pin for Pin Compatible with MAX4073

Functional Block Diagram for ADM4073

Of Note ...

Analog Devices also has current monitors with onboard I2C ADC's to view these products please go to the ADM1191 and ADM1192 product pages.

Документация

Наименование Тип контента Тип файлов
ADM4073: Low Cost, Voltage Output, High-Side, Current-Sense Amplifier Data Sheet (Rev 0, 10/2006) (pdf, 263 kB) Технические описания PDF
AN-669: Эффективное применение прецизионного усилителя AD628 (pdf, на англ.яз., 193 кБ)  (pdf, 193 kB) Статьи по применению PDF
AN-669: Effectively Applying the AD628 Precision Gain Block  (pdf, 193 kB) Статьи по применению PDF
Current Measurement in Solenoids for Automotive Control Systems  (pdf)
by Scott Beversdorf and Charles Whiting, Analog Devices, Inc. (Analog Dialogue 38-04, April 2004)
Технические статьи PDF
Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть