OBSOLETE PRODUCT — AD8327:  5 V CATV Line Driver Coarse Step Output Power Control

The AD8327 is a low-cost, digitally controlled, variable gain amplifier optimized for coaxial line driving applications such as cable modems that are designed to the MCNS-DOCSIS upstream standard. An 8-bit serial word determines the desired output gain over a 48.16 dB range resulting in gain changes of 6.02 dB/major carry.

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.



Характеристики

Spectral Noise (nV/rtHz) 64nV/rtHz
Application Cable
FunctionAmp Functions CATV Line Driver
Bandwidth -3dB (typ) 160MHz
Distortion (dBc) -63dBc
沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть