Добавить к Мастеру создания структурных схем

ADM2914:  Quad UV/OV Positive/Negative Voltage Supervisor

Информация о продукте

Статус продукта:Производство

The ADM2914/ADM2914-EP are a quad voltage supervisory IC ideally suited for monitoring multiple rails in a wide range of applications.

Each monitored rail has two dedicated input pins, VHx and VLx, which allows each rail to be monitored for both overvoltage (OV) and undervoltage (UV) conditions. A common active low undervoltage (UV) and overvoltage (OV) pin is shared by each of the monitored voltage rails.

The ADM2914 includes a 1 V buffered reference output, REF, that acts as an offset when monitoring a negative voltage. The three-state SEL pin determines the polarity of the third and fourth inputs, that is, it configures the device to monitor positive or negative supplies.

The device incorporates an internal shunt regulator that enables the device to be used in higher voltage systems. This feature requires a resistor to be placed between the main supply rail and the VCC pin to limit the current flow into the VCC pin to no greater than 10 mA. The ADM2914 uses the internal shunt regulator to regulate VCC if the supply line exceeds the absolute maximum ratings.

The ADM2914 is available in three models. The ADM2914-1 offers a latching overvoltage output that can be cleared by toggling the LATCH input pin. The ADM2914-2 has a disable pin that can override and disable both the OV and UV output signals. The ADM2914-EP operates over the extended temperature range of −55°C to +125°C.

The ADM2914 is available in a 16-lead QSOP package and operates over the temperature range of −40°C to +125°C, while the ADM2914-EP operates over the extended temperature range of −55°C to +125°C.

Applications

  • Server supply monitoring
  • FPGA/DSP core and I/O voltage monitoring
  • Telecommunications equipment
  • Medical equipment

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Quad UV/OV positive/negative supervisor
  • Supervises up to 2 negative rails
  • Adjustable UV and OV input thresholds
  • High threshold accuracy over temperature: ±1.5%
  • 1 V buffered reference output
  • Open-drain UV and OVoutputs
  • Adjustable reset timeout with disable option
  • Outputs guaranteed down to VCC of 1 V
  • Glitch immunity
  • 62 μA supply current
  • 16-lead QSOP package
  • Operates over the temperature range of −40°C to +125°C
  • Download ADM2914-EP Data Sheet (pdf)
    Operating temperature range of −55°C to +125°C
  • V62/12655 DSCC Drawing Number

Functional Block Diagram for ADM2914

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Supervisor Parametric Search
Narrow down the thousands of available supervisors using parameters applicable to your application.
ADIsim Design/Simulation Tools HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADM2914 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADM2914/ADM12914 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADM2914EBZ Статус: Контакты Evaluation Board $ 100,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть