Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The fourth generation of SHARC® Processors, the ADSP-21477, includes low power floating point DSP products, which provide increased performance, hardware-based filter accelerators, audio and application-focused peripherals, and 2M Bit on Chip SRAM, capable of supporting a single chip solution. All devices are code-compatible with all prior SHARC Processors. These newest members of the fourth generation SHARC Processor family are based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats and their low power make them particularly suitable for battery powered applications or where a higher ambient operating temperature is required.

The ADSP-21477 offers a very low power and high performance Processor – 200 MHz/1200 MFLOPs – in an 88-Ld LFCSP package. The low power architecture of the ADSP-21477 makes these products particularly well suited to address the automotive audio and industrial control market segments where low power is a requirement. In addition to its high core performance, the ADSP-21477 includes additional processing blocks such as FIR, IIR, and FFT accelerators to increase the total performance of the system. There is a new feature called Variable Instruction Set Architecture (VISA) that allows the code size to be decreased by 20% to 30% and increase the memory size availability. The fourth generation DSP allows the ability to connect to external memory by providing a glueless interface to 16-bit wide SDR SDRAMs.

Fourth-generation, ADSP-21477 SHARC Processors also integrate application-specific peripherals designed to simplify hardware design, minimize design risks, and ultimately reduce time to market. Grouped together, and broadly named the Digital Applications Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include but are not limited to serial ports, SPI ports, S/PDIF Tx/Rx, and an 8-Channel asynchronous sample rate converter block. The fourth generation SHARC allows data from the serial ports to be directly transferred to external memory by the DMA controller. Other peripherals such as UART and Two-Wire Interface are routed through a Digital Peripheral Interface (DPI).

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 200 MHz core clock speed
  • 2 Mbits of on-chip RAM
  • FIR, IIR, and FFT accelerators
  • Digital Applications Interface (DAI) enabling user-definable access to peripherals including an S/P DIF Tx/Rx, and 8-channel asynchronous sample rate converter
  • Fully enhanced DMA engine including scatter/gather DMA, delay line DMA
  • 8 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
  • Watch Dog Timer
  • Shift Registers
  • 2 SPI-compatible ports supporting master and slave modes
  • UART and Two-Wire Interface
  • 16 Pulse Width Modulation (PWM) channels
  • 3 full-featured timers
  • Small footprint, 88-lead LFCSP and 100-Ld LQFP package options
  • Commercial, Industrial, and automotive temperature ranges available

Functional Block Diagram for the ADSP-21477

Important Notice:

"NOT FOR USE IN IN-VIVO APPLICATIONS FOR BODY FLUID CONSTITUENT MONITORING, INCLUDING MONITORING ONE OR MORE OF THE COMPONENTS THAT FORM OR MAY BE A PART OF, OR CONTAMINATE HUMAN BLOOD OR OTHER BODY FLUIDS, SUCH AS, BUT NOT LIMITED TO CARBOXYHEMOGLOBIN, METHEMOGLOBIN TOTAL HEMOGLOBIN, OXYGEN SATURATION, OXYGEN CONTENT, FRACTIONAL ARTERIAL OXYGEN SATURATION, BILIRUBIN, GLUCOSE, DRUGS, LIPIDS, WATER, PROTEIN, AND PH."
Contact your ADI sales representative for more information. If you need to find a Sales Rep in your area, please visit the Sales & Distributor Map/Listing.

Документация

Наименование Тип контента Тип файлов
ADSP-21477/ADSP-21478/ADSP-21479 SHARC Processor Data Sheet (Rev B, 04/2012) (pdf, 1950 kB) Технические описания PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Статьи по применению PDF
EE-355: Expert In-Circuit FLASH Programmer for SHARC Processors (Rev 1, 08/2012)  (pdf, 1045 kB) Статьи по применению PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) Статьи по применению PDF
CrossCore Embedded Studio C/C++ Library Manual for SHARC Processors, (Revision 1.1, April 2013)  (pdf, 3457 kB) Руководства по программному обеспечению PDF
CrossCore Embedded Studio C/C++ Compiler Manual for SHARC Processors, (Revision 1.1, April 2013)  (pdf, 8435 kB) Руководства по программному обеспечению PDF
CrossCore Embedded Studio Loader and Utilities Manual, (Revision 1.2, April 2013)  (pdf, 1323 kB) Руководства по программному обеспечению PDF
CrossCore Embedded Studio Linker and Utilities Manual, (Revision 1.2, April 2013)  (pdf, 3386 kB) Руководства по программному обеспечению PDF
CrossCore Software Licensing Guide, (Revision 1.2, April 2013)  (pdf, 360 kB) Руководства по программному обеспечению PDF
CrossCore Embedded Studio Assembler and Preprocessor Manual, (Revision 1.2, April 2013)  (pdf, 1009 kB) Руководства по программному обеспечению PDF
ADSP-21477/ADSP-21478/ADDSP-21479 SHARC Anomaly List for Revisions 0.0,0.1,0.2 (RevE, 07-20-2012)  (pdf, 196 kB) Аномалии ИС PDF
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-2147x SHARC IBIS Datafile 88-ld LQFP package (05/2012)  (txt, 138 kB) Модели IBIS TXT
ADSP2147x SHARC IBIS Datafile BGA Package, (05/2012)  (txt, 193 kB) Модели IBIS TXT
ADSP-2147x SHARC IBIS Datafile LQFP Package (05/2012)  (txt, 188 kB) Модели IBIS TXT

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADSP-21477 Fourth Generation Low-Power DSP Processors Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

CrossCore® Embedded Studio for Analog Devices Processors
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD-CCES-NODE-1 Статус: Prodn Single user node locked license for CCES $ 995,00 Да -
AD-CCES-NODE-5 Статус: Prodn Five user node locked license for CCES $ 4 477,50 Да -
AD-CCES-CORP-10 Статус: Prodn Ten user corporate license for CCES $ 0,00 Да - Контакты
AD-CCES-CORP-20 Статус: Prodn Twenty user corporate license for CCES $ 0,00 Да - Контакты
AD-CCES-CORP-UNL Статус: Prodn Unltd use corporate license for CCES $ 0,00 Да - Контакты
AD-CCES-MNT-N1 Статус: Prodn CCES maintenance 1 user node locked lic $ 0,00 Да - Контакты
AD-CCES-MNT-N5 Статус: Контакты CCES maintenance 5 user node locked lic $ 0,00 Да - Контакты
AD-CCES-MNT-C10 Статус: Контакты CCES maintenance 10 user corp lic $ 0,00 Да - Контакты
AD-CCES-MNT-C20 Статус: Контакты CCES maintenance 20 user corp lic $ 0,00 Да - Контакты
AD-CCES-MNT-UNL Статус: Контакты CCES maintenance unlimited corp Lic $ 0,00 Да - Контакты
USB-Based Emulator and High Performance USB-Based Emulator
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADZS-HPUSB-ICE Статус: Prodn Emulator $ 4 000,00 Да -
ADZS-USB-ICE Статус: Prodn Emulator $ 1 200,00 Да -
VDSP-BLKFN-PCFLOAT Статус: Prodn Development Software $ 4 250,00 Да -
VDSP-BLKFN-PCFLT-5 Статус: Prodn Development Software $ 14 000,00 Да -
VDSP-BLKFN-PC-FULL Статус: Prodn Development Software $ 3 500,00 Да -
VDSP-BLKFN-PC-TEST Статус: Prodn Development Software $ 0,00 Да -
VDSP-SHARC-PCFLOAT Статус: Prodn Development Software $ 4 300,00 Да -
VDSP-SHARC-PCFLT-5 Статус: Prodn Development Software $ 14 200,00 Да -
VDSP-SHARC-PC-FULL Статус: Prodn Development Software $ 3 550,00 Да -
VDSP-SHARC-PC-TEST Статус: Prodn Development Software $ 0,00 Да -
VDSP-TS-PCFLOAT Статус: Prodn Evaluation Board $ 4 300,00 Нет -
VDSP-TS-PCFLT-5 Статус: Prodn Evaluation Board $ 14 200,00 Нет -
VDSP-TS-PC-FULL Статус: Prodn Evaluation Board $ 3 550,00 Нет -
VDSP-TS-PC-TEST Статус: Prodn Evaluation Board $ 0,00 Нет -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть