Добавить к Мастеру создания структурных схем

ADUC824:  Precision Analog Microcontroller: 1MIPS 8052 MCU + 8kB Flash + 16/24-Bit ADC + 12-Bit DAC

Информация о продукте

Статус продукта:Производство

The ADuC824 MicroConverter® is a fully integrated 24-bit data acquisition system-on-a-chip. Like all of ADI's MicroConverter products, it features precision A/D & D/A conversion and a Flash microcontroller on a single chip.

The ADuC824 is 100% backward compatible (hardware and software) with the ADuC816. It is available in 52-pin PQFP or 56-pin CSP packages and operates on a 3V or 5V power supply.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 2-Channel, Differential Input, Programmable Gain, Self-Calibrating, 24-Bit Primary ADC
  • 3-Channel, Single-Ended Input, Self Calibrating, 16-Bit Auxiliary ADC
  • Single 12-Bit Rail-to-Rail Voltage-Output DAC
  • Industry Standard 8052 Microcontroller
  • 8K-Byte In-Circuit Re-Programmable Flash Program Memory
  • 640-Byte Read/Write Accessible Non-Volatile Flash Data Memory
  • Precision Temperature Sensor
  • Programmable PLL Clock & Low
    Power Operating Modes
  • Voltage Reference, Serial Interface
    Ports, Watchdog Timer, Power
    Supply Monitor, etc
  • Embedded Download/Debug &
    Emulation Features

Functional Block Diagram for ADUC824

Документация

Наименование Тип контента Тип файлов
ADuC824: MicroConverter® = 24-Bit ADC + 16-Bit ADC + 12-Bit DAC + Flash MCU Data Sheet (Rev B, 05/2002) (pdf, 1060 kB) Технические описания PDF
ADuC824: Errata Sheet (Rev 1.0, 12/2000) (pdf, 12 kB) Технические описания PDF
AN-1074: Understanding the Serial Download Protocol (Formerly uC004)  (pdf, 245 kB) Статьи по применению PDF
AN-759: Expanding the Number of DAC Outputs on the ADuC8xx and ADuC702x Families (uC012)  (pdf, 112 kB) Статьи по применению PDF
AN-709: RTD Interfacing and Linearization Using an ADuC8xx MicroConverter®  (pdf, 698 kB) Статьи по применению PDF
AN-660: XY-Matrix Keypad Interface to MicroConverter®  (pdf, 286 kB) Статьи по применению PDF
AN-645: Interfacing an HD44780 Character LCD to a MicroConverter ® (uC014)  (pdf, 97 kB)
... There is a vast array of LCD displays available.Fortunately,a majority of them comply with the HD44780U standard.This standard refers to the LCD controller chip that accepts data from the MicroConverter and communicates with the LCD screen.
Статьи по применению PDF
AN-644: Frequency Measurement Using Timer 2 on a MicroConverter ® (uC013)  (pdf, 62 kB)
... This application note describes the implementation of a single pin measurement of frequencies up to 500 kHz using the Timer 2 counter input pin.
Статьи по применению PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Статьи по применению PDF
UC-018: Uses of the Time Interval Counter  (pdf, 632 kB) Статьи по применению PDF
UC-015: An ADuC824-Based Temperature-Logger  (pdf, 513 kB) Статьи по применению PDF
UC-009: Addressing 16MB of External Data Memory  (pdf, 173 kB) Статьи по применению PDF
UC-006: A 4-wire UART-to-PC Interface  (pdf, 0 kB) Статьи по применению PDF
UC-001: MicroConverter® 2C® Compatible Interface  (pdf, 126 kB) Статьи по применению PDF
Using Integrated Precision Analog Microcontrollers to Simplify Data Acquisition System Design
The ins and outs (the I/O) of using Analog Microcontrollers to manage data acquisition applications
Webcasts WEBCAST
ADuC824 Quick Reference Guide  (pdf, 342 kB) Руководства пользователей PDF
DDS Circuit Generates Precise PWM Waveforms
by Colm Slattery, Analog Devices, Inc. (EDN, 10/2/2003)
Технические статьи HTML
Integrated Route Taken to Pulse Oximetry
by Aude Richard and Brian Moss, Analog Devices, Inc. (EE Times, 12/6/2004)
Технические статьи HTML
C and the 8051
by Thomas W. Schultz, Prentice Hall PTR, 1999
Рекомендуем к прочтению HTML
The 8051 Microcontroller, 3/E
by I. Scott MacKenzie, University of Guelph, Prentice Hall, 1999
Рекомендуем к прочтению HTML
C and the 8051
Hardware, Modular Programming & Multitasking, 2/e

by Thomas W. Schultz, Prentice Hall PTR, 1997
Рекомендуем к прочтению HTML
8051 Microcontroller, The: Hardware, Software, and Interfacing, 2/E
by James W. Stewart and Kai Miao, DeVry Institute of Technology, Prentice Hall, 1999
Рекомендуем к прочтению HTML
Precision Analog Microcontrollers—ARM7® and 8051 Series  (pdf, 5834 kB) Обзор PDF
Precision Analog Microcontrollers ARM7® and 8051 Series  (pdf)
ADI's two families of precision analog Flash microcontrollers address the growing need for integration, design ease, programmability, and precision analog performance demanded by industrial, instrumentation, communications, and automotive applications.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Источники энергии и преобразование HTML
Development Tools Микросхемы, конфигурируемые программно HTML
ADuC824 Code Examples Примеры кода HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADUC824 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADuC824 QuickStart Development System
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADUC-CABLE1Z Статус: Prodn UART Serial downloader cable $ 15,18 Да -
EVAL-ADUC824QSZ Статус: Prodn ADuC824 Quickstart development system $ 59,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть