Добавить к Мастеру создания структурных схем

ADUC7033:  Integrated, Precision Battery Sensor For Automotive

Информация о продукте

Статус продукта:Производство

The ADuC7033 is a complete system solution for battery monitoring in 12 V automotive applications. The device integrates all of the required features to precisely and intelligently monitor, process, and diagnose 12 V battery parameters, including battery current, voltage, and temperature, over a wide range of operating conditions.

Minimizing external system components, the device is powered directly from the 12 V battery. An on-chip, low dropout regulator generates the supply voltage for two integrated, 16-bit, Σ-Δ ADCs. The ADCs precisely measure battery current, voltage, and temper-ature to characterize the state of health and charge of the car battery.

A Flash/EE memory-based ARM7™ microcontroller (MCU) is also integrated on-chip. It is used to both preprocess the acquired battery variables and to manage communications from the ADuC7033 to the main electronic control unit (ECU) via a local interconnect network (LIN) interface that is integrated on-chip.

Both the MCU and the ADC subsystem can be individually configured to operate in normal or flexible power-saving modes of operation.

Applications

  • Battery sensing/management for automotive systems

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • High precision ADCs
  • Dual channel, simultaneous sampling, 16-bit, Σ-Δ ADCs
  • Programmable ADC throughput from 1 Hz to 8 kHz
  • On-chip 5 ppm/°C voltage reference
  • Current channel - Please see data sheet for additional information.
  • Voltage channel - Buffered, on-chip attenuator for 12 V battery inputs
  • Temperature channel
    External and on-chip temperature sensor options
  • Microcontroller - Please see data sheet for additional information.
  • Please see data sheet for additional features.

Functional Block Diagram for ADUC7033

Документация

Наименование Тип контента Тип файлов
ADuC7033: Integrated, Precision Battery Sensor for Automotive Data Sheet (Rev B, 10/2010) (pdf, 1942 kB) Технические описания PDF
AN-1138: LINB DLL Programmer´s Guide  (pdf, 153 kB) Статьи по применению PDF
AN-946: Flash/EE Memory Programming via LIN—Protocol 6  (pdf, 129 kB) Статьи по применению PDF
AN-891: ADuC703x Series LIN Baud Rate Calculations  (pdf, 86 kB) Статьи по применению PDF
Using Integrated Precision Analog Microcontrollers to Simplify Data Acquisition System Design
The ins and outs (the I/O) of using Analog Microcontrollers to manage data acquisition applications
Webcasts WEBCAST
Migrating from ADuC7033 to ADuC7039  (pdf, 126 kB) Техническая документация PDF
1-Chip Solution Advances Automotive Battery Monitoring
(ee Product Center, 10/19/2006)
Обзоры продукции HTML
Auto Battery Monitors Improve Electrical System Performance
(Electronic Design, 11/1/2006)
Обзоры продукции HTML
Precision Battery Monitors Prolong Automotive Battery Life
(EETimes, 10/19/2006)
Обзоры продукции HTML
Precision Analog Microcontrollers—ARM7® and 8051 Series  (pdf, 5834 kB) Обзор PDF
Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Источники энергии и преобразование HTML
Development Tools Микросхемы, конфигурируемые программно HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADUC7033 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть