Добавить к Мастеру создания структурных схем

ADM6348:  Ultralow Power, 3-Lead, SOT-23, Microprocessor Reset Circuit, Active-Low Open-Drain Output, 1 μA Supply Current

Информация о продукте

Статус продукта:Производство

The ADM6326/ADM6328/ADM6346/ADM6348 are ultralow power microprocessor supervisory circuits suited to monitoring the power supplies in microprocessor and telecommunications applications. Ultralow supply currents make these parts ideal for use in low power, portable equipment.

These devices provide a reset output during power-up, powerdown, and brownout conditions. On power-up, an internal timer holds RESET asserted for at least 100 ms. This holds the microprocessor in a reset state until conditions have stabilized.

The ADM6326 and ADM6346 have an active low push-pull reset output. The ADM6328 and ADM6348 have an active low open drain reset output, which requires an external pull-up resistor. The reset output remains operational with VCC as low as 1 V. The reset comparator features built-in glitch immunity, making the devices immune to fast transients on VCC.

There are 24 reset threshold voltage options available, in increments between 2.2 V and 4.63 V, making these devices suitable for monitoring a variety of supply voltages (see the Ordering Guide section). These devices are available in a 3-lead SOT-23 package and operate over the extended temperature range of −40°C to +85°C.


Applications
  • Telecommunications
  • Microprocessor systems
  • Desktop and notebook computers
  • Portable equipment
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Ultralow supply current of 1 μA maximum (ADM6326/ADM6328)
    • Accurate monitoring of 2.5 V, 3 V, 3.3 V, and 5 V rails
    • Reset thresholds of 2.2 V to 4.63 V
    • Glitch immunity from negative-going VCC transients
    • Power-on reset pulse width of 100 ms minimum
    • 2 reset output options
      Push-pull RESET (ADM6326/ADM6346)
      Open-drain RESET (ADM6328/ADM6348)
    • Power-on reset pulse width of 100 ms minimum
    • Operating temperature range of −40°C to +85°C
    • 3-lead SOT-23 package

    Документация

    Наименование Тип контента Тип файлов
    ADM6326/ADM6328/ADM6346/ADM6348: Ultralow Power, 3-Lead, SOT-23Microprocessor Reset Circuits Preliminary Data Sheet (Rev 0, 10/2009) (pdf, 282 kB) Технические описания PDF
    Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Product Selection Guide PDF
    Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Product Selection Guide PDF
    New SOT Supervisors [PPT, Dec 2010]  (ppt, 551 kB)
    Supervisors for ultra low power (ADM6326/28/46/48), Dual Channel (ADM6305/6), Triple Channel (ADM6710Q), Quad Channel (ADM6710x), Quad Channel with negative rail monitoring (ADM6339).
    Техническая периодика PPT
    Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Техническая периодика PDF
    Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Техническая периодика PDF
    Voltage Monitoring and Sequencing (2009/2010)  (pdf) Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    Supervisor Parametric Search
    Narrow down the thousands of available supervisors using parameters applicable to your application.
    ADIsim Design/Simulation Tools HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADM6348 Model Options
    Модели Корпуса Выводы Температурный
    диапазон
    Упаковка,
    количество
    Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    ADM6348-33ARTZ-R7 Статус: Prodn 3 ld SOT-23 3 Ind Reel, 3000 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
    ADM6348-34ARTZ-R7 Статус: Prodn 3 ld SOT-23 3 Ind Reel, 3000 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
    ADM6348-35ARTZ-R7 Статус: Prodn 3 ld SOT-23 3 Ind Reel, 3000 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
    ADM6348-36ARTZ-R7 Статус: Prodn 3 ld SOT-23 3 Ind Reel, 3000 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
    ADM6348-37ARTZ-R7 Статус: Prodn 3 ld SOT-23 3 Ind Reel, 3000 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
    ADM6348-38ARTZ-R7 Статус: Prodn 3 ld SOT-23 3 Ind Reel, 3000 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
    ADM6348-39ARTZ-R7 Статус: Prodn 3 ld SOT-23 3 Ind Reel, 3000 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
    ADM6348-40ARTZ-R7 Статус: Prodn 3 ld SOT-23 3 Ind Reel, 3000 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
    ADM6348-41ARTZ-R7 Статус: Prodn 3 ld SOT-23 3 Ind Reel, 3000 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
    ADM6348-42ARTZ-R7 Статус: Prodn 3 ld SOT-23 3 Ind Reel, 3000 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
    ADM6348-43ARTZ-R7 Статус: Prodn 3 ld SOT-23 3 Ind Reel, 3000 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
    ADM6348-44ARTZ-R7 Статус: Prodn 3 ld SOT-23 3 Ind Reel, 3000 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
    ADM6348-45ARTZ-R7 Статус: Prodn 3 ld SOT-23 3 Ind Reel, 3000 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
    ADM6348-46ARTZ-R7 Статус: Prodn 3 ld SOT-23 3 Ind Reel, 3000 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть