ADM6346
ADM6346
PRODUCTIONUltralow Power, 3-Lead, SOT-23, Microprocessor Reset Circuit, Active-Low Push-Pull Output, 1 µA Supply Current
- Part Models
- 1
- 1ku List Price
- Starting From $1.29
Viewing:
Overview
- Ultralow supply current of 1 μA maximum (ADM6326/ADM6328)
- Accurate monitoring of 2.5 V, 3 V, 3.3 V, and 5 V rails
- Reset thresholds available in increments from 2.2 V to 4.63 V
- Glitch immunity from negative-going VCC transients
- 2 reset output options
- Push-pull RESET (ADM6326/ADM6346)
- Open-drain RESET (ADM6328/ADM6348)
- Minimum reset timeout of 100 ms
- Operating temperature range of −40°C to +85°C
- 3-lead SOT-23 package
The ADM6326/ADM6328/ADM6346/ADM6348 devices provide low cost solutions for protecting sensitive circuitry, such as micro-processor and telecommunications circuitry.
With built-in glitch immunity, ultralow supply currents, and 24 reset threshold voltage options, the ADM6326/ADM6328/ADM6346/ADM6348 not only ensure that systems are immune to fast transients on VCC, but also that the devices are suitable for monitoring a variety of supply voltages in low power, portable equipment.
These devices provide a reset output during power-up, power-down, and brownout conditions. On power-up, an internal timer holds RESET asserted for at least 100 ms. This holds the microprocessor in a reset state until conditions have stabilized. The reset output remains operational with VCC as low as 1 V.
The ADM6326 and ADM6346 have an active low push-pull reset output. The ADM6328 and ADM6348 have an active low open-drain reset output, which requires an external pull-up resistor. The ADM6326 and ADM6328 offer a choice of ten reset thresholds in increments between 2.2 V and 3.08 V, whereas the ADM6346 and ADM6348 offer a choice of 14 reset thresholds between 3.3 V and 4.63 V. Not all options are released for sale as standard models. See the Ordering Guide for details.
These devices are available in a 3-lead SOT-23 package and operate over the extended temperature range of −40°C to +85°C.
Applications
- Telecommunications
- Microprocessor systems
- Desktop and notebook computers
- Portable equipment
Documentation
Data Sheet 1
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM6346-46ARTZ-R7 | 3-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADM6346-46ARTZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADM6346 yet. Have something to say?
Start a Discussion on EngineerZone®