Добавить к Мастеру создания структурных схем

ADUM5230:  Isolated Half-Bridge Driver with Integrated High-Side Supply

Информация о продукте

Статус продукта:Производство

The ADuM5230 is an isolated half-bridge gate driver that employs Analog Devices, Inc., iCoupler® technology to provide independent and isolated high-side and low-side outputs. Combining CMOS and microtransformer technologies, this isolation component contains an integrated dc-to-dc converter providing an isolated high-side supply. This eliminates the cost, space, and performance difficulties associated with external supply configurations such as a bootstrap circuitry. This high-side isolated supply powers not only the ADuM5230 high-side output but also any external buffer circuitry used with the ADuM5230.

In comparison to gate drivers employing high voltage level translation methodologies, the ADuM5230 offers the benefit of true, galvanic isolation between the input and each output. Each output can operate up to ±700 VP relative to the input, thereby supporting low-side switching to negative voltages. The differential voltage between the high-side and low-side may be as high as 700 VP.

Applications

  • MOSFET/IGBT gate drive
  • Plasma display modules
  • Motor drives
  • Power supplies
  • Solar panel inverters

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Integrated Isolated High Side Supply
  • Isolated High and Low Side Outputs
  • High common-mode transient immunity: > 25 kV/µs
  • High temperature operation: 105°C
  • Wide body SOIC 16-lead package
  • Safety and regulatory approvals (pending):
    UL recognition: 2500 V rms for 1 minute per UL 1577

Functional Block Diagram for ADUM5230

OF NOTE ...

Документация

Наименование Тип контента Тип файлов
ADuM5230: Isolated Half-Bridge Driver with Integrated High-Side Supply Data Sheet (Rev B, 02/2013) (pdf, 370 kB) Технические описания PDF
AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) Статьи по применению PDF
AN-913: Isolating I2C Interfaces  (pdf, 280 kB) Статьи по применению PDF
AN-825: Power Supply Considerations in iCoupler Isolation Products  (pdf, 181 kB) Статьи по применению PDF
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) Статьи по применению PDF
AN-770: iCoupler® Isolation in CAN Bus Applications  (pdf, 234 kB) Статьи по применению PDF
AN-740: iCoupler® Isolation in RS-232 Applications  (pdf, 716 kB) Статьи по применению PDF
AN-727: iCoupler® Isolation in RS-485 Applications  (pdf, 282 kB) Статьи по применению PDF
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
Webcasts WEBCAST
Micro-Transformers Provide Signal and Power Isolation for Hybrid Electric Vehicles  (pdf, 234 kB)
By Baoxing Chen, Sr. Staff Engineer, Analog Devices, Inc.
Технические статьи PDF
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
Технические статьи PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
Технические статьи PDF
High Speed Digital Isolators Using Microscale On-Chip Transformers  (pdf, 2717 kB)
By Baoxing Chen, John Wynne, and Ronn Kliger
Технические статьи PDF
iCoupler® Products with isoPower™ Technology: Signal and Power Transfer Across Isolation Barrier Using Microtransformers  (pdf, 1306 kB)
By Baoxing Chen
Технические статьи PDF
Microtransformer Isolation Benefits Digital Control
by Dr. Baoxing Chen, Analog Devices, Inc. (Power Electronics Technology, October 2008)
Технические статьи HTML
iCoupler Products with isoPower Technology Техническая документация HTML
Safety & Regulatory Compliance Information Обеспечение качества HTML
ADuM5230/ADuM6132: Isolated Gate Drivers With Integrated Isolated Power Обзоры продукции HTML
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
Обзор PDF
iCoupler Digital Isolators Qualified for Automotive Applications Обзор HTML
isoPower® - Isolated dc-to-dc Power in the smallest Package Обзор HTML
Chip scale isolation and innovation, combined. With iCoupler, analog is everywhere. Обзор HTML
How do I learn about new iCoupler products? FAQs/RAQs HTML
Are iCoupler products Pb-free? FAQs/RAQs HTML
Can I replace an optocoupler with an iCoupler product in an existing design? FAQs/RAQs HTML
What are some of the distinguishing features of the iCoupler products? FAQs/RAQs HTML
What communications protocols are supported by iCoupler products? FAQs/RAQs HTML
What are the different types of iCoupler products? FAQs/RAQs HTML
Do iCoupler products have VDE certification for reinforced insulation? FAQs/RAQs HTML
With which regulatory standards do iCoupler products comply? FAQs/RAQs HTML
How much isolation can iCoupler products provide? FAQs/RAQs HTML
What are the benefits of iCoupler technology? FAQs/RAQs HTML
What is iCoupler technology? FAQs/RAQs HTML
What types of technologies have been used to provide isolation? FAQs/RAQs HTML
What are optocouplers? What is optical isolation? FAQs/RAQs HTML
What is capacitive isolation? FAQs/RAQs HTML
What regulatory standards address isolation products? FAQs/RAQs HTML
What is isolation? Why is it needed? FAQs/RAQs HTML
What are common applications that use isolation? FAQs/RAQs HTML
How is isolation specified? FAQs/RAQs HTML
What is isolation rating? FAQs/RAQs HTML
What is the relationship between working voltage and isolation rating? FAQs/RAQs HTML
What is the difference between basic and double (or reinforced) insulation levels? FAQs/RAQs HTML
What are transient immunity and common-mode rejection? FAQs/RAQs HTML
What other parameters are important when considering an isolation device? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADUM5230 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть