ADM1070: - 48 V Hot Swap Controller in SOT-23 with Linear Current Limiting
The ADM1070 -48 V hot swap controller is designed for central office applications. The space-saving SOT-23 package occupies just 25% of the board area of an 8 pin SOIC solution. The device utilizes a ...More
ADM1070: - 48 V Hot Swap Controller in SOT-23 with Linear Current Limiting
Product Description
The ADM1070 -48 V hot swap controller is designed for central office applications. The space-saving SOT-23 package occupies just 25% of the board area of an 8 pin SOIC solution. The device utilizes a linear current control method and protects the supply from in-rush currents (board insertion) and short circuits (board failure). The ADM1070 also provides protection during voltage steps associated with card re-seating. It current limits under all conditions.
Applications
Features
- Allows safe board insertion and removal from a live -48V backplane
- Operates from a typical -36V to -80V
- Tolerates transients up to -200V (limited by external components)
- Accurate programmable linear current limit for inrush control
- Programmable time-out in current limit
- Auto-restart after current limit time-out
- Shutdown after 7 consecutive auto-restarts
- Default timing provided with no osc cap
- Single pin under/overvoltage detection
- Programmable under/overvoltage time filter
- Small 6-pin SOT-23 package
Diagrams
- Enlarge
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADM1070
- 48 V Hot Swap Controller in SOT-23 with Linear Current Limiting
Functional Block Diagram for ADM1070
| Part# | Operating Range(V) | UV & OV Detection | Digital V & I Readback | Other Inputs | Other Outputs | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADM1070 | -18 to -80 | UV/OV pin | - | - | - | 6-ld SOT-23 | $1.57 |
| ADM1073 | -18 to -80 | UV pin, OV pin | - | RESTARTb, SHDNb | LATCHEDb, PWRGDb, SPLYGDb | 14-ld TSSOP | $2.13 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM1070 Model Options
| Модели | Статус | Корпуса | Pins | Температурный диапазон |
Цена* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM1070ART-REEL7 | Prodn | 6 ld SOT-23 | 6 | Ind | $ 1,73 | 10/17/2008 |
N
Material Declaration |
Обратная связь | Add To Cart |
| ADM1070ARTZ-REEL | Prodn | 6 ld SOT-23 | 6 | Ind | - | - |
Y
Material Declaration |
Обратная связь | Обратная связь |
| ADM1070ARTZ-REEL7 | Prodn | 6 ld SOT-23 | 6 | Ind | $ 1,57 | 10/17/2008 |
Y
Material Declaration |
Обратная связь | Add To Cart |
| EVAL-ADM1070EB | Обратная связь | EVALUATION BOARDS | - | TBD | $ 111,32 | 12/12/2008 | E | Обратная связь | Обратная связь |
| EVAL-ADM1070MEB | Обратная связь | EVALUATION BOARDS | - | TBD | $ 33,40 | 12/12/2008 | E | Обратная связь | Обратная связь |
Help
- "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
- Производство: модель производится, доступна для покупки и заказа образцов.
- Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
- Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Для более подробного описания корпуса и материалов - см. Package Site
- Коммерческое исполнение: 0…70°С
- Военное исполнение: от -55 до +125 градусов по Цельсию
- Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
- Automotive: -40 to +125 °С
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close