Добавить к Мастеру создания структурных схем

ADP1053:  Three-Channel Digital Power Supply Controller

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADP1053, based on a voltage mode PWM architecture, is a flexible, application dedicated digital controller designed for isolated and nonisolated dc-to-dc power supply applications. The ADP1053 enables highly efficient power supply design and facilitates the introduction of intelligent power management techniques to improve energy efficiency at a system level.

The ADP1053 provides control, monitoring, and protection of up to three independent channel outputs. The eight flexible PWM outputs can be configured as three independent channels: two regulated channels with feedback control plus one additional unregulated channel with a fixed duty cycle. The frequency of these three channels can be programmed individually from 50 kHz to 625 kHz; all channels can be synchronized internally or to an external signal.

All eight PWM outputs can also be assigned to enable a singlechannel solution, which may be required in high power, high efficiency applications.

Features include differential voltage sensing, fast current sensing, flexible start-up sequencing and tracking, and synchronization between devices to reduce low frequency system noise. Protection and monitoring features include overcurrent protection (OCP), undervoltage protection (UVP), overvoltage protection (OVP), and overtemperature protection (OTP).

APPLICATIONS

  • AC-to-DC power supplies
  • Isolated dc-to-dc power supplies
  • Intermediate rail power supplies
  • Nonisolated dc-to-dc power converter

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Configurable 8-PWM engine with up to 3 channels
  • 2 independent digitally controlled channel outputs
  • Voltage mode PWM control with 625 ps resolution
  • Remote voltage sensing on both channels
  • Programmable compensation filters
  • Voltage feedforward option
  • Flexible start-up sequencing and tracking
  • Switching frequency:
    50 kHz to 625 kHz
  • Frequency synchronization
  • Independent channel protections: OVP and OCP
  • 2 independent OTP circuits
  • See data sheet for additional features

Functional Block Diagram for ADP1053

Документация

Наименование Тип контента Тип файлов
ADP1053: 3-Channel Digital Power Supply Controller DataSheet  (Rev A, 06/2012) (pdf, 1377 kB) Технические описания PDF
UG-388: Daughter Card Evaluation Board for the ADP1053 Digital Power Supply Controller  (PDF, 1305 kB) Руководства пользователей PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADP1053 Software
This software is used to program the ADP1053. It is truly graphic and interactive. Power design engineers with no prior programming experience can use the software to monitor and quickly adjust functions like PWM timings, frequency, filter settings, protection limits, etc.
Evaluation Software HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADP1053 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть