Добавить в Мастер Структурных Схем

ADP1046:  Digital Controller for Isolated Power Supply Applications

Информация о продукте

Новые альтернативные решения:
  • ADP1046A: Digital Controller for Isolated Power Supply Applications

The ADP1046 is a flexible, digital secondary side controller designed for ac-to-dc and isolated dc-to-dc secondary side applications. The ADP1046 is pin-compatible with the ADP1043A and offers several enhancements and new features, including voltage feedforward, improved loop response, and programmable dead time control to maximize efficiency.

The ADP1046 is optimized for minimal component count, maximum flexibility, and minimum design time. Features include local and remote voltage sense, primary and secondary side current sense, digital pulse-width modulation (PWM) generation, current sharing, and redundant OrFET control. The control loop digital filter and compensation terms are integrated and can be programmed over the I2C interface. Programmable protection features include overcurrent protection (OCP), over-voltage protection (OVP), undervoltage lockout (UVLO), and overtemperature protection (OTP).

The built-in EEPROM provides extensive programming of the integrated loop filter, PWM signal timing, inrush current, and soft start timing and sequencing. Reliability is improved through a built-in checksum and programmable protection circuits.

A comprehensive GUI is provided for easy design of loop filter characteristics and programming of the safety features. The industry-standard I2C bus provides access to the many monitoring and system test functions.

The ADP1046 is available in a 32-lead LFCSP and operates from a single 3.3 V supply.

APPLICATIONS

  • AC-to-DC power supplies
  • Isolated dc-to-dc power supplies
  • Redundant power supply systems
  • Server, storage, network, and communications infrastructure

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Integrates all typical PWM controller functions:
    - 7 PWM control signals
    - Digital control loop
    - Integrated programmable loop filters
    - Programmable voltage line feed forward
    - Dedicated soft start filter
  • I2C Interface
  • Extensive fault detection and protection
  • Extensive programming and telemetry
  • Additional typical PWM controller functions:
    - Programmable dead-time for improved efficiency
    - Remote and local voltage sense
    - Primary and secondary side current sense
  • Synchronous rectifier control
    - Current sharing
    - ORFET control
  • Fast digital calibration
  • User accessible EEPROM

Typical Application Circuit Diagram for ADP1046

Документация

Наименование Тип контента Тип файлов
ADP1046: Digital Controller for Isolated Power Supply Applications Data Sheet (Rev B, 04/2013) (PDF, 2502 kB) Технические описания PDF
AN-1103: Layout Considerations for Digital Power Management (ADP1046)  (pdf, 749 kB) Статьи по применению PDF
UG-320: Interleaved Two-Switch Forward Topology Featuring the ADP1046  (pdf, 3119 kB) Руководства пользователей PDF
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть