AD632:  Internally Trimmed Precision IC Multiplier

The AD632 is an internally-trimmed monolithic four-quadrant multiplier/divider. The AD632B has a maximum multiplying error of ±0.5% without external trims.

Excellent supply rejection, low ...More

AD632:  Internally Trimmed Precision IC Multiplier

Product Description

The AD632 is an internally-trimmed monolithic four-quadrant multiplier/divider. The AD632B has a maximum multiplying error of ±0.5% without external trims.

Excellent supply rejection, low temperature coefficients and long term stability of the on-chip thin film resistors and buried zener reference preserve accuracy even under adverse conditions. The simplicity and flexibility of use provide an attractive alternative approach to the solution of complex control functions.

The AD632 is pin-for-pin compatible with the industry standard AD532 with improved specifications and a fully differential high impedance Z-input. The AD632 is capable of providing gains of up to X10, frequently eliminating the need for separate instrumentation amplifiers to precondition the inputs. The AD632 can be effectively employed as a variable gain differential input amplifier with high common-mode rejection. The effectiveness of the variable gain capability is enhanced by the inherent low noise of the AD632: 90 µV rms.

Features

  • All Inputs (X, Y and Z) Differential, High Impedance for [(X1 - X2) (Y1 - Y2)/10] + Z2 Transfer Function
  • Scale-Factor Adjustable to Provide up to X10 Gain
  • Pretrimmed to ±0.5% Max 4-Quadrant Error
  • Low Noise, Design: 90 µV rms,
    10 Hz-10 kHz
  • Low Cost, Monolithic Construction
  • Excellent Long-Term Stability

Характеристики

Transfer Function [(X1–X2)(Y1–Y2)/10] + Z2
Slew Rate (V/µs 20V/µs
Supply Voltage (V max) ±22V
Supply Current (max) 6mA
Temp Range -55 to 125°C
Package DIP/Header

Посмотреть другие компоненты

Part# Transfer Function BW Slew Rate (V/µs Supply Voltage (V max) Supply Current (max) Error (%FS@25°C) Settling Time Output Swing Input Voltage Range (V) Temp Range Price* (1000-4999)
AD532 (X1-X2)(Y1-Y2)/(10V) 1MHz 45 ±22 6 1 1µs ± 10V ±10 -55 to 125°C $16.95
AD534 (X1-X2)(Y1-Y2)/(10V)+Z2 1MHz 20 ±22 6 0.25 2µs ± 11V ±10 -55 to 125°C $17.77
AD538 Vy(Vz/Vx)^m 400kHz 1.4 ±18 7 1 - ± 11V ±10 -55 to 125°C $17.26
AD539 -VxVy/Vu 25MHz - ±15 10.2 2.5 - ± 2.8mA ±4.2 -55 to 125°C $18.99
AD632 [(X1–X2)(Y1–Y2)/10] + Z2 1MHz 20 ±22 6 0.5 2µs ± 11V ±12 -55 to 125°C $12.45
AD633 [(X1–X2)(Y1–Y2)/10] + Z 1MHz 20 ±18 6 2 2µs ± 11V ±10 -40 to 85°C $4.15
AD734 [(X1–X2)(Y1–Y2)/U] + Z2 10MHz 450 ±16.5 12 0.4 200ns 12V ±12.5 -55 to 125°C $14.02
AD834 (4mA)*XY/(1V^2) 500MHz - ±9 35 2 - ± 4.04mA ±1 -40 to 85°C $17.71
AD835 [(X1–X2)(Y1–Y2)/U] + Z2 250MHz 1,000 ±5.5 25 2 20ns ± 2.5V ±1 -40 to 85°C $9.91
ADL5391 W= aXY/U+Z 2000MHz 8,800 +5.5 135 1 2.1ns Vpos-2.5 V +2.5 -40 to 85°C $4.95
MLT04 [(X1–X2)(Y1–Y2)/2.5V] 8MHz 53 ±5.25 20 5 1µs ± 3V ±2.5 -40 to 85°C -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Цены, корпуса, поставка

Help

Модель
Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

Статус
Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
  • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
  • Производство: модель производится, доступна для покупки и заказа образцов.
  • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
  • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Описание корпуса
Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

Для более подробного описания корпуса и материалов - см.  Package Site

Число выводов
Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

Температурный диапазон
Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
  • Коммерческое исполнение: 0…70°С
  • Военное исполнение: от -55 до +125 градусов по Цельсию
  • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
  • Automotive: -40 to +125 °С
Цена
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Доступная дата отгрузки
Это ориентировочная дата отгрузки заказанного продукта со склада Analog Devices Inc. Большинство заказов отгружается в течение 48 часов от этой даты. Как только вы размещаете заказ, Analog Devices Inc. посылает вам по e-mail подтверждение заказа, в котором указывается предполагаемая дата доставки. Очень важно обратить внимание на дату отгрузки, указанную на странице размещения заказа. Мы принимаем заказы и на те позиции, которых еще нет на складе, и их доставка предполагается в будущем. Кроме того, обратите внимание на место расположения склада, с которого пойдет отгрузка. У нас есть склады в США, Европе и Юго-Восточной Азии. Время доставки будет разным.

Без использования свинца
ADI считает очень важным аспектом своей деятельности охрану окружающей среды, поэтому многие продукты ADI выпускаются в вариантах без содержания свинца. Подробную информацию о не содержащих свинец микросхемах можно получить здесь: Pb (Lead) free information page

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Просмотр списка дистрибьюторов и офисов продаж